(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Helmet Stickers "Safety First, Company, Name, Blood Type"

Click this image to zoom it.

Move the mouse over the image to zoom

Helmet Stickers "Safety First, Company, Name, Blood Type"

Standard Unit Price:
SGD 11.25
Days to Ship :
8 Day(s)

[Features]
·Helmet sticker
·Display contents: safety first, company name, name, blood type

Basic Specifications

  • Product Type
    sticker
  • Size
    30×80
  • Display Content
    Safety First, Company Name, Name, Blood Type
  • Cord
    HL-105
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
8 Day(s)
SGD 11.25

Minimum order quantity is 2.

Part Number : 233105
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.25
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    sticker
  • Size
    30×80
  • Display Content
    Safety First, Company Name, Name, Blood Type
  • Cord
    HL-105
  • Material
    PET Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)