• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Non-Slip, (Transparent)

Non-Slip, (Transparent)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Ideal for locations where you do not want to lose design characteristics.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Length(m)
    5
  • Thickness(mm)
    0.395
  • Weight(g)
    435
  • Tensile Strength(kg/25 mm)
    39.1
  • Adhesive Strength(kg/25 mm)
    3.26kg/25mm
Part Number
Amount Of Content

Refine by

  • 1 Box (6 Rolls)
  • 1 Box (12 Rolls)
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (12 Rolls)
50
6 Day(s) or more
-

Part Number : N-001CL-50-5000
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (12 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.395
  • Weight(g)
    435
  • Tensile Strength(kg/25 mm)
    39.1
  • Adhesive Strength(kg/25 mm)
    3.26kg/25mm
  • Use
    Granite Floors, Marble Floors, Artificial Marble Floors, Glass Tiles, etc.
  • Base Material
    Polyester film
1 Box (6 Rolls)
100
6 Day(s) or more
-

Part Number : N-001CL-100-5000
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (6 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    100
  • Length(m)
    5
  • Thickness(mm)
    0.395
  • Weight(g)
    435
  • Tensile Strength(kg/25 mm)
    39.1
  • Adhesive Strength(kg/25 mm)
    3.26kg/25mm
  • Use
    Granite Floors, Marble Floors, Artificial Marble Floors, Glass Tiles, etc.
  • Base Material
    Polyester film

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)