Overalls 9180

Overalls 9180

[Features]
· Anti-static work clothing made of anti-static material that has a soft texture and excellent quick drying functionality.
· With a convenient Velcro breast pocket that protects against rain.
· With Pleatsron for smooth response to intense movement.
· Smooth with a special XE cut.
· With waist pleats that smoothly respond to intense movement.
· With a convenient inner pocket.
· Water-repellent processing repels rain and dirty water.

Part Number

Configured Part Number is shown.

Part Number
9180-10-3L
9180-10-4L
9180-10-5L
9180-10-L
9180-10-LL
9180-10-M
9180-10-S
9180-60-3L
9180-60-4L
9180-60-5L
9180-60-L
9180-60-LL
9180-60-M
9180-60-S
9180-61-3L
9180-61-4L
9180-61-5L
9180-61-L
9180-61-LL
9180-61-M
9180-61-S
Part NumberVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Inseam
(cm)
Color Details Mass
(g)
Product Code Other Features Contents
5 Day(s) or more Navy Blue3L561305878CON10004991714343148PLEATSRON1 Pair
5 Day(s) or more Navy Blue4L581355878CON10004991714343155PLEATSRON1 Pair
5 Day(s) or more Navy Blue5L601405878CON10004991714343162PLEATSRON1 Pair
5 Day(s) or more Navy BlueL521205674CON10004991714343124PLEATSRON1 Pair
5 Day(s) or more Navy BlueLL541255877CON10004991714343131PLEATSRON1 Pair
5 Day(s) or more Navy BlueM501155471CON10004991714343117PLEATSRON1 Pair
5 Day(s) or more Navy BlueS481105268CON10004991714343100PLEATSRON1 Pair
5 Day(s) or more Green3L561305878Green10004991714343230PLEATSRON1 Pair
5 Day(s) or more Green4L581355878Green10004991714343247PLEATSRON1 Pair
5 Day(s) or more Green5L601405878Green10004991714343254PLEATSRON1 Pair
5 Day(s) or more GreenL521205674Green10004991714343216PLEATSRON1 Pair
5 Day(s) or more GreenLL541255877Green10004991714343223PLEATSRON1 Pair
5 Day(s) or more GreenM501155471Green10004991714343209PLEATSRON1 Pair
5 Day(s) or more GreenS481105268Green10004991714343193PLEATSRON1 Pair
5 Day(s) or more Green3L561305878Moss green10004991714343322PLEATSRON1 Pair
5 Day(s) or more Green4L581355878Moss green10004991714343339PLEATSRON1 Pair
5 Day(s) or more Green5L601405878Moss green10004991714343346PLEATSRON1 Pair
5 Day(s) or more GreenL521205674Moss green10004991714343308PLEATSRON1 Pair
5 Day(s) or more GreenLL541255877Moss green10004991714343315PLEATSRON1 Pair
5 Day(s) or more GreenM501155471Moss green10004991714343292PLEATSRON1 Pair
5 Day(s) or more GreenS481105268Moss green10004991714343285PLEATSRON1 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Overalls Season Year Round Sleeve shape Long Sleeve
Specifications Unisex One Size Fits All Antistatic material Included JIS Compliant Product
Pocket Chest pockets With Pen Holder Pen Pocket (Left/Chest/Left Sleeve) Mixing Ratio Polyester 60%, Cotton 40%
Material Soft Twill Texture Twill Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)