Ladies' Slacks 9104

Ladies' Slacks 9104

[Features]
· Clothing that repels dirt and water and which will dry quickly even after being washed.
· Anti-static material with a soft texture, water-repellent processing, and excellent quick drying functionality.

Part Number

Configured Part Number is shown.

Part Number
9104-10-7
9104-10-9
9104-10-11
9104-10-13
9104-10-15
9104-10-17
9104-60-7
9104-60-9
9104-60-11
9104-60-13
9104-60-15
9104-60-17
9104-61-7
9104-61-9
9104-61-11
9104-61-13
9104-61-15
9104-61-17
Part NumberVolume DiscountDays to ShipColor (Group) Size Waist
(cm)
Color Details Mass
(g)
Product Code Contents
5 Day(s) or more Navy Blue759~65CON50049917142202721 pc.
5 Day(s) or more Navy Blue965~70CON50049917142202891 pc.
5 Day(s) or more Navy Blue1170~76CON50049917142202961 pc.
5 Day(s) or more Navy Blue1376~81CON50049917142203021 pc.
5 Day(s) or more Navy Blue1581~88CON50049917142203191 pc.
5 Day(s) or more Navy Blue1787~95CON50049917142203261 pc.
5 Day(s) or more Green759~65Green50049917142203571 pc.
5 Day(s) or more Green965~70Green50049917142203641 pc.
5 Day(s) or more Green1170~76Green50049917142203711 pc.
5 Day(s) or more Green1376~81Green50049917142203881 pc.
5 Day(s) or more Green1581~88Green50049917142203951 pc.
5 Day(s) or more Green1787~95Green50049917142204011 pc.
5 Day(s) or more Green759~65Moss green50049917142204321 pc.
5 Day(s) or more Green965~70Moss green50049917142204491 pc.
5 Day(s) or more Green1170~76Moss green50049917142204561 pc.
5 Day(s) or more Green1376~81Moss green50049917142204631 pc.
5 Day(s) or more Green1581~88Moss green50049917142204701 pc.
5 Day(s) or more Green1787~95Moss green50049917142204871 pc.

Loading...

  1. 1

Basic Information

Commodity Classification Pants Season Year Round Specifications For Women
Antistatic material Included JIS Compliant Product x Mixing Ratio Polyester 60%, Cotton 40%
Material Soft Twill Texture Twill Inseam(cm) 74
Contents 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)