Army Cargo Pants 8993

Army Cargo Pants 8993

Work clothing with excellent mobility that allows work to be performed smoothly.
[Features]
· Uses softly textured fabrics that are not likely to wrinkle and anti-static materials.
· Features cargo pockets on the left and right with different designs.
· The left cargo pocket is a two-layer specification for increased capacity.
· Military style with functionality that increases fluid movement. Excellent mobility.
· Multi-pocket specification for excellent functionality and storage capacity.
[Applications]
· Optimal for various work.

Part Number

Configured Part Number is shown.

Part Number
8993-10-70
8993-10-73
8993-10-76
8993-10-79
8993-10-82
8993-10-85
8993-10-88
8993-10-91
8993-10-95
8993-10-100
8993-10-105
8993-10-110
8993-10-115
8993-10-120
8993-20-70
8993-20-73
8993-20-76
8993-20-79
8993-20-82
8993-20-85
8993-20-88
8993-20-91
8993-20-95
8993-20-100
8993-20-105
8993-20-110
8993-20-115
8993-20-120
8993-30-70
8993-30-73
8993-30-76
8993-30-79
8993-30-82
8993-30-85
8993-30-88
8993-30-91
8993-30-95
8993-30-100
8993-30-105
8993-30-110
8993-30-115
8993-30-120
Part NumberVolume DiscountDays to ShipColor (Group) Waist
(cm)
Color Details Mass
(g)
Product Code Contents
5 Day(s) or more Navy Blue70CON50049917141669381 pc.
5 Day(s) or more Navy Blue73CON50049917141669451 pc.
5 Day(s) or more Navy Blue76CON50049917141669521 pc.
5 Day(s) or more Navy Blue79CON50049917141669691 pc.
5 Day(s) or more Navy Blue82CON50049917141669761 pc.
5 Day(s) or more Navy Blue85CON50049917141669831 pc.
5 Day(s) or more Navy Blue88CON50049917141669901 pc.
5 Day(s) or more Navy Blue91CON50049917141670031 pc.
5 Day(s) or more Navy Blue95CON50049917141670101 pc.
5 Day(s) or more Navy Blue100CON50049917141670271 pc.
5 Day(s) or more Navy Blue105CON50049917141670341 pc.
5 Day(s) or more Navy Blue110CON50049917141670411 pc.
5 Day(s) or more Navy Blue115CON50049917141670581 pc.
5 Day(s) or more Navy Blue120CON50049917141670651 pc.
5 Day(s) or more Gray70Gray50049917141628001 pc.
5 Day(s) or more Gray73Gray50049917141628171 pc.
5 Day(s) or more Gray76Gray50049917141628241 pc.
5 Day(s) or more Gray79Gray50049917141628311 pc.
5 Day(s) or more Gray82Gray50049917141628481 pc.
5 Day(s) or more Gray85Gray50049917141628551 pc.
5 Day(s) or more Gray88Gray50049917141628621 pc.
5 Day(s) or more Gray91Gray50049917141628791 pc.
5 Day(s) or more Gray95Gray50049917141628861 pc.
5 Day(s) or more Gray100Gray50049917141628931 pc.
5 Day(s) or more Gray105Gray50049917141629091 pc.
5 Day(s) or more Gray110Gray50049917141629161 pc.
5 Day(s) or more Gray115Gray50049917141629231 pc.
5 Day(s) or more Gray120Gray50049917141629301 pc.
5 Day(s) or more Brown70Beige50049917141629471 pc.
5 Day(s) or more Brown73Beige50049917141629541 pc.
5 Day(s) or more Brown76Beige50049917141629611 pc.
5 Day(s) or more Brown79Beige50049917141629781 pc.
5 Day(s) or more Brown82Beige50049917141629851 pc.
5 Day(s) or more Brown85Beige50049917141629921 pc.
5 Day(s) or more Brown88Beige50049917141630051 pc.
5 Day(s) or more Brown91Beige50049917141630121 pc.
5 Day(s) or more Brown95Beige50049917141630291 pc.
5 Day(s) or more Brown100Beige50049917141630361 pc.
5 Day(s) or more Brown105Beige50049917141630431 pc.
5 Day(s) or more Brown110Beige50049917141630501 pc.
5 Day(s) or more Brown115Beige50049917141630671 pc.
5 Day(s) or more Brown120Beige50049917141630741 pc.

Loading...

  1. 1

Basic Information

Commodity Classification Pants Season Year Round Specifications For Men
Antistatic material Included JIS Compliant Product x Mixing Ratio Polyester 65%, Cotton 35%
Material Soft Twill Texture Twill Inseam(cm) 81
Contents 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)