Army Jacket 8990

Army Jacket 8990

Work clothing that is easy to move around in and smoothly responds to any activity.
[Features]
· Special "XE cut" allows for smooth raising and lowering of the arms.
· Pleatsron on the back smoothly responds to intense movement. Features Velcro on both cuffs.
· The right breast has a two-layer structure with an inner pocket that can be used to store mobile phones.
· With a flap pocket that can conveniently store notepads, small items, etc.
· Features a convenient coin pocket on the inside of the right side pocket.
· With a flap pocket with pen pocket on the left sleeve as well for increased space for items.
[Applications]
· Optimal for various work. There are no buttons around the chest, making it perfect for the product processing industry.

Part Number

Configured Part Number is shown.

Part Number
8990-10-3L
8990-10-4L
8990-10-5L
8990-10-LL
8990-10-M
8990-10-S
8990-20-3L
8990-20-4L
8990-20-5L
8990-20-L
8990-20-LL
8990-20-M
8990-20-S
8990-30-3L
8990-30-4L
8990-30-5L
8990-30-L
8990-30-LL
8990-30-M
8990-30-S
Part NumberVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Mass
(g)
Product Code Other Features Contents
5 Day(s) or more Navy Blue3L581325770CON5004991714166891PLEATSRON1 Pair
5 Day(s) or more Navy Blue4L601365772CON5004991714166907PLEATSRON1 Pair
5 Day(s) or more Navy Blue5L621405772CON5004991714166914PLEATSRON1 Pair
5 Day(s) or more Navy BlueLL561285768CON5004991714166884PLEATSRON1 Pair
5 Day(s) or more Navy BlueM521205364CON5004991714166860PLEATSRON1 Pair
5 Day(s) or more Navy BlueS501165162CON5004991714166853PLEATSRON1 Pair
5 Day(s) or more Gray3L581325770Gray5004991714162688PLEATSRON1 Pair
5 Day(s) or more Gray4L601365772Gray5004991714162695PLEATSRON1 Pair
5 Day(s) or more Gray5L621405772Gray5004991714162701PLEATSRON1 Pair
5 Day(s) or more GrayL541245566Gray5004991714162664PLEATSRON1 Pair
5 Day(s) or more GrayLL561285768Gray5004991714162671PLEATSRON1 Pair
5 Day(s) or more GrayM521205364Gray5004991714162657PLEATSRON1 Pair
5 Day(s) or more GrayS501165162Gray5004991714162640PLEATSRON1 Pair
5 Day(s) or more Brown3L581325770Beige5004991714162763PLEATSRON1 Pair
5 Day(s) or more Brown4L601365772Beige5004991714162770PLEATSRON1 Pair
5 Day(s) or more Brown5L621405772Beige5004991714162787PLEATSRON1 Pair
5 Day(s) or more BrownL541245566Beige5004991714162749PLEATSRON1 Pair
5 Day(s) or more BrownLL561285768Beige5004991714162756PLEATSRON1 Pair
5 Day(s) or more BrownM521205364Beige5004991714162732PLEATSRON1 Pair
5 Day(s) or more BrownS501165162Beige5004991714162725PLEATSRON1 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Jacket Season Year Round Sleeve shape Long Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product x
Pocket Multi-pocket With Pen Holder Pen Pocket (Left/Chest/Left Sleeve) Mixing Ratio Polyester 65%, Cotton 35%
Material Soft Twill Texture Twill Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)