KAKUDA Two-tuck Slacks 8882

KAKUDA Two-tuck Slacks 8882

Work clothing with the spirited design of KAKUDA on original material.
[Features]
· The ultimate work style worn by Nobuaki Kakuda.
· The rear left pocket is a button flap pocket.
· Features a casual piping accent on both side pockets.
· Features a convenient coin pocket on the inside of the right side pocket.
· Elastic material.
[Applications]
· Optimal for various work.

Part Number

Configured Part Number is shown.

Part Number
8882-10-70
8882-10-73
8882-10-76
8882-10-79
8882-10-82
8882-10-85
8882-10-88
8882-10-91
8882-10-95
8882-10-100
8882-10-105
8882-10-110
8882-10-115
8882-10-120
8882-22-70
8882-22-73
8882-22-76
8882-22-79
8882-22-82
8882-22-85
8882-22-88
8882-22-91
8882-22-95
8882-22-100
8882-22-105
8882-22-110
8882-22-115
8882-22-120
8882-61-70
8882-61-73
8882-61-76
8882-61-79
8882-61-82
8882-61-85
8882-61-88
8882-61-91
8882-61-95
8882-61-100
8882-61-105
8882-61-110
8882-61-115
8882-61-120
8882-90-70
8882-90-73
8882-90-76
8882-90-79
8882-90-82
8882-90-85
8882-90-88
8882-90-91
8882-90-95
8882-90-100
8882-90-105
8882-90-110
8882-90-115
8882-90-120
Part NumberVolume DiscountDays to ShipColor (Group) Inseam
(cm)
Waist
(cm)
Color Details Mass
(g)
Product Code Contents
5 Day(s) or more Navy Blue7870CON50049917143192351 pc.
5 Day(s) or more Navy Blue7873CON50049917143192421 pc.
5 Day(s) or more Navy Blue7876CON50049917143192591 pc.
5 Day(s) or more Navy Blue7879CON50049917143192661 pc.
5 Day(s) or more Navy Blue7882CON50049917143192731 pc.
5 Day(s) or more Navy Blue7885CON50049917143192801 pc.
5 Day(s) or more Navy Blue7888CON50049917143192971 pc.
5 Day(s) or more Navy Blue7891CON50049917143193031 pc.
5 Day(s) or more Navy Blue7895CON50049917143193101 pc.
5 Day(s) or more Navy Blue76100CON50049917143193271 pc.
5 Day(s) or more Navy Blue76105CON50049917143193341 pc.
5 Day(s) or more Navy Blue76110CON50049917143193411 pc.
5 Day(s) or more Navy Blue76115CON50049917143193581 pc.
5 Day(s) or more Navy Blue76120CON50049917143193651 pc.
5 Day(s) or more Gray7870Silver gray50049917143193891 pc.
5 Day(s) or more Gray7873Silver gray50049917143193961 pc.
5 Day(s) or more Gray7876Silver gray50049917143194021 pc.
5 Day(s) or more Gray7879Silver gray50049917143194191 pc.
5 Day(s) or more Gray7882Silver gray50049917143194261 pc.
5 Day(s) or more Gray7885Silver gray50049917143194331 pc.
5 Day(s) or more Gray7888Silver gray50049917143194401 pc.
5 Day(s) or more Gray7891Silver gray50049917143194571 pc.
5 Day(s) or more Gray7895Silver gray50049917143194641 pc.
5 Day(s) or more Gray76100Silver gray50049917143194711 pc.
5 Day(s) or more Gray76105Silver gray50049917143194881 pc.
5 Day(s) or more Gray76110Silver gray50049917143194951 pc.
5 Day(s) or more Gray76115Silver gray50049917143195011 pc.
5 Day(s) or more Gray76120Silver gray50049917143195181 pc.
5 Day(s) or more Green7870Moss green50049917143195321 pc.
5 Day(s) or more Green7873Moss green50049917143195491 pc.
5 Day(s) or more Green7876Moss green50049917143195561 pc.
5 Day(s) or more Green7879Moss green50049917143195631 pc.
5 Day(s) or more Green7882Moss green50049917143195701 pc.
5 Day(s) or more Green7885Moss green50049917143195871 pc.
5 Day(s) or more Green7888Moss green50049917143195941 pc.
5 Day(s) or more Green7891Moss green50049917143196001 pc.
5 Day(s) or more Green7895Moss green50049917143196171 pc.
5 Day(s) or more Green76100Moss green50049917143196241 pc.
5 Day(s) or more Green76105Moss green50049917143196311 pc.
5 Day(s) or more Green76110Moss green50049917143196481 pc.
5 Day(s) or more Green76115Moss green50049917143196551 pc.
5 Day(s) or more Green76120Moss green50049917143196621 pc.
5 Day(s) or more Black7870Black50049917143196861 pc.
5 Day(s) or more Black7873Black50049917143196931 pc.
5 Day(s) or more Black7876Black50049917143197091 pc.
5 Day(s) or more Black7879Black50049917143197161 pc.
5 Day(s) or more Black7882Black50049917143197231 pc.
5 Day(s) or more Black7885Black50049917143197301 pc.
5 Day(s) or more Black7888Black50049917143197471 pc.
5 Day(s) or more Black7891Black50049917143197541 pc.
5 Day(s) or more Black7895Black50049917143197611 pc.
5 Day(s) or more Black76100Black50049917143197781 pc.
5 Day(s) or more Black76105Black50049917143197851 pc.
5 Day(s) or more Black76110Black50049917143197921 pc.
5 Day(s) or more Black76115Black50049917143198081 pc.
5 Day(s) or more Black76120Black50049917143198151 pc.

Loading...

  1. 1

Basic Information

Commodity Classification Pants Season Year Round Specifications For Men
Antistatic material Included JIS Compliant Product x Mixing Ratio Polyester 80%, Cotton 20%
Material Stretch Gabardine Texture Twill Contents 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)