KAKUDA Jacket 8880

KAKUDA Jacket 8880

Work clothing with the spirited design of KAKUDA on original material.
[Features]
· Uses Pleatsron, which expands up to three-fold across the back to support ease of movement.
· With a unique XE cut that corresponds to any arm movement.
· Features KAKUDA's original image on the back mesh lining.
· Features KAKUDA original engraved buttons. With a pen pocket on the left sleeve.
· Features a sharply designed zipper pocket on the chest.
· The right breast has a two-layer structure with an inner pocket that can be used to store mobile phones.
[Applications]
· Optimal for various work.

Part Number

Configured Part Number is shown.

Part Number
8880-10-3L
8880-10-4L
8880-10-5L
8880-10-L
8880-10-LL
8880-10-M
8880-10-S
8880-22-3L
8880-22-4L
8880-22-5L
8880-22-L
8880-22-LL
8880-22-M
8880-22-S
8880-61-3L
8880-61-4L
8880-61-5L
8880-61-L
8880-61-LL
8880-61-M
8880-61-S
8880-90-3L
8880-90-4L
8880-90-5L
8880-90-L
8880-90-LL
8880-90-M
8880-90-S
Part NumberVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Mass
(g)
Product Code Other Features Contents
5 Day(s) or more Navy Blue3L5512357.569CON5004991714318917PLEATSRON1 Pair
5 Day(s) or more Navy Blue4L56.512757.571CON5004991714318924PLEATSRON1 Pair
5 Day(s) or more Navy Blue5L5813157.571CON5004991714318931PLEATSRON1 Pair
5 Day(s) or more Navy BlueL5211555.565CON5004991714318894PLEATSRON1 Pair
5 Day(s) or more Navy BlueLL53.51195767CON5004991714318900PLEATSRON1 Pair
5 Day(s) or more Navy BlueM50.51115363CON5004991714318887PLEATSRON1 Pair
5 Day(s) or more Navy BlueS491075061CON5004991714318870PLEATSRON1 Pair
5 Day(s) or more Gray3L5512357.569Silver gray5004991714319006PLEATSRON1 Pair
5 Day(s) or more Gray4L56.512757.571Silver gray5004991714319013PLEATSRON1 Pair
5 Day(s) or more Gray5L5813157.571Silver gray5004991714319020PLEATSRON1 Pair
5 Day(s) or more GrayL5211555.565Silver gray5004991714318986PLEATSRON1 Pair
5 Day(s) or more GrayLL53.51195767Silver gray5004991714318993PLEATSRON1 Pair
5 Day(s) or more GrayM50.51115363Silver gray5004991714318979PLEATSRON1 Pair
5 Day(s) or more GrayS491075061Silver gray5004991714318962PLEATSRON1 Pair
5 Day(s) or more Green3L5512357.569Moss green5004991714319099PLEATSRON1 Pair
5 Day(s) or more Green4L56.512757.571Moss green5004991714319105PLEATSRON1 Pair
5 Day(s) or more Green5L5813157.571Moss green5004991714319112PLEATSRON1 Pair
5 Day(s) or more GreenL5211555.565Moss green5004991714319075PLEATSRON1 Pair
5 Day(s) or more GreenLL53.51195767Moss green5004991714319082PLEATSRON1 Pair
5 Day(s) or more GreenM50.51115363Moss green5004991714319068PLEATSRON1 Pair
5 Day(s) or more GreenS491075061Moss green5004991714319051PLEATSRON1 Pair
5 Day(s) or more Black3L5512357.569Black5004991714319181PLEATSRON1 Pair
5 Day(s) or more Black4L56.512757.571Black5004991714319198PLEATSRON1 Pair
5 Day(s) or more Black5L5813157.571Black5004991714319204PLEATSRON1 Pair
5 Day(s) or more BlackL5211555.565Black5004991714319167PLEATSRON1 Pair
5 Day(s) or more BlackLL53.51195767Black5004991714319174PLEATSRON1 Pair
5 Day(s) or more BlackM50.51115363Black5004991714319150PLEATSRON1 Pair
5 Day(s) or more BlackS491075061Black5004991714319143PLEATSRON1 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Jacket Season Year Round Sleeve shape Long Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product x
Pocket Pocket with Fastener With Pen Holder Pen Pocket (Left/Chest/Left Sleeve) Mixing Ratio Polyester 80%, Cotton 20%
Material Stretch Gabardine Texture Twill Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)