KAKUDA Two-tuck Cargo Pants 8863

KAKUDA Two-tuck Cargo Pants 8863

2-tuck cargo pants with a rider design and the strength of KAKUDA.
[Features]
· The ultimate work style worn by Nobuaki Kakuda.
· Internal cargo pockets for a sharp look.
· Uses elastic and anti-static materials.
· Comfortable, durable work clothing with a stylish rider-inspired design.
[Applications]
· Optimal for various work.

Part Number

Configured Part Number is shown.

Part Number
8863-22-70
8863-22-73
8863-22-76
8863-22-79
8863-22-82
8863-22-85
8863-22-88
8863-22-91
8863-22-95
8863-22-100
8863-22-105
8863-22-110
8863-22-115
8863-22-120
8863-90-70
8863-90-73
8863-90-76
8863-90-79
8863-90-82
8863-90-85
8863-90-88
8863-90-91
8863-90-95
8863-90-100
8863-90-105
8863-90-110
8863-90-115
8863-90-120
Part NumberVolume DiscountDays to ShipColor (Group) Inseam
(cm)
Waist
(cm)
Color Details Mass
(g)
Product Code Amount Of Content
5 Day(s) or more Gray7870Silver gray50049917143930371 pc.
5 Day(s) or more Gray7873Silver gray50049917143930441 pc.
5 Day(s) or more Gray7876Silver gray50049917143930511 pc.
5 Day(s) or more Gray7879Silver gray50049917143930681 pc.
5 Day(s) or more Gray7882Silver gray50049917143930751 pc.
5 Day(s) or more Gray7885Silver gray50049917143930821 pc.
5 Day(s) or more Gray7888Silver gray50049917143930991 pc.
5 Day(s) or more Gray7891Silver gray50049917143931051 pc.
5 Day(s) or more Gray7895Silver gray50049917143931121 pc.
5 Day(s) or more Gray76100Silver gray50049917143931291 pc.
5 Day(s) or more Gray76105Silver gray50049917143931361 pc.
5 Day(s) or more Gray76110Silver gray50049917143931431 pc.
5 Day(s) or more Gray76115Silver gray50049917143931501 pc.
5 Day(s) or more Gray76120Silver gray50049917143931671 pc.
5 Day(s) or more Black7870Black50049917143931811 pc.
5 Day(s) or more Black7873Black50049917143931981 pc.
5 Day(s) or more Black7876Black50049917143932041 pc.
5 Day(s) or more Black7879Black50049917143932111 pc.
5 Day(s) or more Black7882Black50049917143932281 pc.
5 Day(s) or more Black7885Black50049917143932351 pc.
5 Day(s) or more Black7888Black50049917143932421 pc.
5 Day(s) or more Black7891Black50049917143932591 pc.
5 Day(s) or more Black7895Black50049917143932661 pc.
5 Day(s) or more Black76100Black50049917143932731 pc.
5 Day(s) or more Black76105Black50049917143932801 pc.
5 Day(s) or more Black76110Black50049917143932971 pc.
5 Day(s) or more Black76115Black50049917143933031 pc.
5 Day(s) or more Black76120Black50049917143933101 pc.

Loading...

  1. 1

Basic Information

Commodity Classification Pants Season Year Round Specifications For Men
Antistatic material Included JIS Compliant Product x Mixing Ratio Polyester 80%, Cotton 20%
Material Stretch Gabardine Texture Twill Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)