KAKUDA Jacket 8860

KAKUDA Jacket 8860

Long-sleeve jacket with a rider design and the strength of KAKUDA.
[Features]
· Full zip-up work clothing that can be worn in the standard colors.
· With an adjuster allowing for two-stage adjustment of the cuffs and waist.
· The left breast has a two-layer structure with an inner pocket that can be used to store mobile phones.
· The shoulder section has been patched for extra reinforcement.
· Left sleeve features a designer zipper pocket.
· A tight design with diverse functionality using stitch lines and zippers.
[Applications]
· Convenient even in extreme work sites.

Part Number

Configured Part Number is shown.

Part Number
8860-22-3L
8860-22-4L
8860-22-5L
8860-22-L
8860-22-LL
8860-22-M
8860-22-S
8860-90-3L
8860-90-4L
8860-90-5L
8860-90-L
8860-90-LL
8860-90-M
8860-90-S
Part NumberVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Mass
(g)
Product Code Contents
5 Day(s) or more Gray3L521206166Silver gray50049917143928941 Pair
5 Day(s) or more Gray4L53.51246166Silver gray50049917143929001 Pair
5 Day(s) or more Gray5L551286166Silver gray50049917143929171 Pair
5 Day(s) or more GrayL491125962Silver gray50049917143928701 Pair
5 Day(s) or more GrayLL50.211660.564Silver gray50049917143928871 Pair
5 Day(s) or more GrayM47.510856.560Silver gray50049917143928631 Pair
5 Day(s) or more GrayS4610453.558Silver gray50049917143928561 Pair
5 Day(s) or more Black3L521206166Black50049917143929861 Pair
5 Day(s) or more Black4L53.51246166Black50049917143929931 Pair
5 Day(s) or more Black5L551286166Black50049917143930061 Pair
5 Day(s) or more BlackL491125962Black50049917143929621 Pair
5 Day(s) or more BlackLL50.211660.564Black50049917143929791 Pair
5 Day(s) or more BlackM47.510856.560Black50049917143929551 Pair
5 Day(s) or more BlackS4610453.558Black50049917143929481 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Jacket Season Year Round Sleeve shape Long Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product x
With Pen Holder Pen Pocket (Left/Chest) Mixing Ratio Polyester 80%, Cotton 20% Material Stretch Gabardine
Texture Twill Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)