(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Crosszone Cargo Pants 7773

Click this image to zoom it.

Move the mouse over the image to zoom

Crosszone Cargo Pants 7773

Standard Unit Price:
SGD 69.44-
Days to Ship :
10 Day(s)

[Features]
· With stylish, asymmetrically designed cargo pockets.
· Features a zipper cargo pocket on the left and a pocket for your mobile phone on the right.
· Featuring an asymmetrical design with excellent functionality.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Army Green
  • Blue gray
  • CON
  • Moss green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
70
CON
10 Day(s)
SGD 69.44

Part Number : 7773-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714197963
1 pc.
Navy Blue
73
CON
10 Day(s)
SGD 69.44

Part Number : 7773-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714137884
1 pc.
Navy Blue
76
CON
10 Day(s)
SGD 69.44

Part Number : 7773-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714137891
1 pc.
Navy Blue
79
CON
10 Day(s)
SGD 69.44

Part Number : 7773-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714137907
1 pc.
Navy Blue
82
CON
10 Day(s)
SGD 69.44

Part Number : 7773-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714137914
1 pc.
Navy Blue
85
CON
10 Day(s)
SGD 69.44

Part Number : 7773-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714137921
1 pc.
Navy Blue
88
CON
10 Day(s)
SGD 69.44

Part Number : 7773-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714137938
1 pc.
Navy Blue
91
CON
10 Day(s)
SGD 69.44

Part Number : 7773-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714137945
1 pc.
Navy Blue
95
CON
10 Day(s)
SGD 69.44

Part Number : 7773-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714137952
1 pc.
Navy Blue
100
CON
10 Day(s)
SGD 69.44

Part Number : 7773-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714137969
1 pc.
Navy Blue
105
CON
10 Day(s)
SGD 71.54

Part Number : 7773-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714137976
1 pc.
Navy Blue
110
CON
10 Day(s)
SGD 71.54

Part Number : 7773-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714137983
1 pc.
Navy Blue
115
CON
10 Day(s)
SGD 71.54

Part Number : 7773-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714137990
1 pc.
Navy Blue
120
CON
10 Day(s)
SGD 71.54

Part Number : 7773-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714197987
1 pc.
Blue
70
Blue gray
10 Day(s)
SGD 69.44

Part Number : 7773-43-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138010
1 pc.
Blue
73
Blue gray
10 Day(s)
SGD 69.44

Part Number : 7773-43-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138027
1 pc.
Blue
76
Blue gray
10 Day(s)
SGD 69.44

Part Number : 7773-43-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138034
1 pc.
Blue
79
Blue gray
10 Day(s)
SGD 69.44

Part Number : 7773-43-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138041
1 pc.
Blue
82
Blue gray
10 Day(s)
SGD 69.44

Part Number : 7773-43-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138058
1 pc.
Blue
85
Blue gray
10 Day(s)
SGD 69.44

Part Number : 7773-43-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138065
1 pc.
Blue
88
Blue gray
10 Day(s)
SGD 69.44

Part Number : 7773-43-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138072
1 pc.
Blue
91
Blue gray
10 Day(s)
SGD 69.44

Part Number : 7773-43-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138089
1 pc.
Blue
95
Blue gray
10 Day(s)
SGD 69.44

Part Number : 7773-43-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    95
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138096
1 pc.
Blue
100
Blue gray
10 Day(s)
SGD 69.44

Part Number : 7773-43-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    100
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138102
1 pc.
Blue
105
Blue gray
10 Day(s)
SGD 71.54

Part Number : 7773-43-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    105
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138119
1 pc.
Blue
110
Blue gray
10 Day(s)
SGD 71.54

Part Number : 7773-43-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    110
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138126
1 pc.
Blue
115
Blue gray
10 Day(s)
SGD 71.54

Part Number : 7773-43-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    115
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138133
1 pc.
Blue
120
Blue gray
10 Day(s)
SGD 71.54

Part Number : 7773-43-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    120
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714198007
1 pc.
Green
70
Moss green
10 Day(s)
SGD 69.44

Part Number : 7773-61-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714138157
1 pc.
Green
73
Moss green
10 Day(s)
SGD 69.44

Part Number : 7773-61-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714138164
1 pc.
Green
76
Moss green
10 Day(s)
SGD 69.44

Part Number : 7773-61-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714138171
1 pc.
Green
79
Moss green
10 Day(s)
SGD 69.44

Part Number : 7773-61-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714138188
1 pc.
Green
82
Moss green
10 Day(s)
SGD 69.44

Part Number : 7773-61-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714138195
1 pc.
Green
85
Moss green
10 Day(s)
SGD 69.44

Part Number : 7773-61-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714138201
1 pc.
Green
88
Moss green
10 Day(s)
SGD 69.44

Part Number : 7773-61-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714138218
1 pc.
Green
91
Moss green
10 Day(s)
SGD 69.44

Part Number : 7773-61-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714138225
1 pc.
Green
95
Moss green
10 Day(s)
SGD 69.44

Part Number : 7773-61-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    95
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714138232
1 pc.
Green
100
Moss green
10 Day(s)
SGD 69.44

Part Number : 7773-61-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    100
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714138249
1 pc.
Green
105
Moss green
10 Day(s)
SGD 71.54

Part Number : 7773-61-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    105
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714138256
1 pc.
Green
110
Moss green
10 Day(s)
SGD 71.54

Part Number : 7773-61-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    110
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714138263
1 pc.
Green
115
Moss green
10 Day(s)
SGD 71.54

Part Number : 7773-61-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    115
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714138270
1 pc.
Green
120
Moss green
10 Day(s)
SGD 71.54

Part Number : 7773-61-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.54
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    120
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714198021
1 pc.
Green
70
Army Green
10 Day(s)
SGD 69.44

Part Number : 7773-62-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    Army Green
  • Mass(g)
    500
  • Product Code
    4991714138294
1 pc.
Green
73
Army Green
10 Day(s)
SGD 69.44

Part Number : 7773-62-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    Army Green
  • Mass(g)
    500
  • Product Code
    4991714138300
1 pc.
Green
76
Army Green
10 Day(s)
SGD 69.44

Part Number : 7773-62-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    Army Green
  • Mass(g)
    500
  • Product Code
    4991714138317
1 pc.
Green
79
Army Green
10 Day(s)
SGD 69.44

Part Number : 7773-62-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    Army Green
  • Mass(g)
    500
  • Product Code
    4991714138324
1 pc.
Green
82
Army Green
10 Day(s)
SGD 69.44

Part Number : 7773-62-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    Army Green
  • Mass(g)
    500
  • Product Code
    4991714138331
1 pc.
Green
85
Army Green
10 Day(s)
SGD 69.44

Part Number : 7773-62-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    Army Green
  • Mass(g)
    500
  • Product Code
    4991714138348
1 pc.
Green
88
Army Green
10 Day(s)
SGD 69.44

Part Number : 7773-62-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    Army Green
  • Mass(g)
    500
  • Product Code
    4991714138355
1 pc.
Green
91
Army Green
10 Day(s)
SGD 69.44

Part Number : 7773-62-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 69.44
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill peach
  • Texture
    Twill
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    Army Green
  • Mass(g)
    500
  • Product Code
    4991714138362

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)