(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
DF Type Pleats Ron Jumper 7570

Click this image to zoom it.

Move the mouse over the image to zoom

DF Type Pleats Ron Jumper 7570

Standard Unit Price:
SGD 97.52-
Days to Ship :
10 Day(s)

High-functioning workwear that combines a diverse range of functionality.
[Features]
· Pleatsron on the back smoothly responds to intense movement.
· With a convenient inner pocket that can be used to store notepads or small items.
· The left sleeve features a pen inserter that doesn't interfere with work.
· Various types of functionality including dirt resistance, water- and oil-repellency, resistance to melting due to heat or flames, etc.
· Direct zipper specification popular in both businesses and offices.
[Applications]
· Optimal for various types of work, businesses, offices, etc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Mass(g)
    500
  • Other Features
    PLEATSRON
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Brown
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 45
  • 46
  • 48
  • 50
  • 52
  • 55
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 106
  • 112
  • 116
  • 120
  • 125
  • 130
  • 135
  • Clear
Sleeve Length(cm)

Refine by

  • 51
  • 54
  • 56
  • 59
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
52
125
59
10 Day(s)
SGD 98.57

Part Number : 7570-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714242137
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
4L
55
130
59
10 Day(s)
SGD 99.62

Part Number : 7570-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 99.62
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    72
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714242144
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
5L
58
135
59
10 Day(s)
SGD 99.62

Part Number : 7570-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 99.62
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    72
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714242151
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
L
48
116
56
10 Day(s)
SGD 97.52

Part Number : 7570-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    65
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714242113
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
LL
50
120
59
10 Day(s)
SGD 97.52

Part Number : 7570-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    68
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714242120
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
M
46
112
54
10 Day(s)
SGD 97.52

Part Number : 7570-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    62
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714242106
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
S
45
106
51
10 Day(s)
SGD 97.52

Part Number : 7570-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    59
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714242090
  • Other Features
    PLEATSRON
1 Pair
Brown
3L
52
125
59
10 Day(s)
SGD 98.57

Part Number : 7570-30-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    70
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714242229
  • Other Features
    PLEATSRON
1 Pair
Brown
4L
55
130
59
10 Day(s)
SGD 99.62

Part Number : 7570-30-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 99.62
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    72
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714242236
  • Other Features
    PLEATSRON
1 Pair
Brown
5L
58
135
59
10 Day(s)
SGD 99.62

Part Number : 7570-30-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 99.62
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    72
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714242243
  • Other Features
    PLEATSRON
1 Pair
Brown
L
48
116
56
10 Day(s)
SGD 97.52

Part Number : 7570-30-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    65
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714242205
  • Other Features
    PLEATSRON
1 Pair
Brown
LL
50
120
59
10 Day(s)
SGD 97.52

Part Number : 7570-30-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    68
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714242212
  • Other Features
    PLEATSRON
1 Pair
Brown
M
46
112
54
10 Day(s)
SGD 97.52

Part Number : 7570-30-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    62
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714242199
  • Other Features
    PLEATSRON
1 Pair
Brown
S
45
106
51
10 Day(s)
SGD 97.52

Part Number : 7570-30-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    59
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714242182
  • Other Features
    PLEATSRON
1 Pair
Blue
3L
52
125
59
10 Day(s)
SGD 98.57

Part Number : 7570-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    70
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714242311
  • Other Features
    PLEATSRON
1 Pair
Blue
4L
55
130
59
10 Day(s)
SGD 99.62

Part Number : 7570-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 99.62
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    72
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714242328
  • Other Features
    PLEATSRON
1 Pair
Blue
5L
58
135
59
10 Day(s)
SGD 99.62

Part Number : 7570-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 99.62
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    72
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714242335
  • Other Features
    PLEATSRON
1 Pair
Blue
L
48
116
56
10 Day(s)
SGD 97.52

Part Number : 7570-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    65
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714242298
  • Other Features
    PLEATSRON
1 Pair
Blue
LL
50
120
59
10 Day(s)
SGD 97.52

Part Number : 7570-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    68
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714242304
  • Other Features
    PLEATSRON
1 Pair
Blue
M
46
112
54
10 Day(s)
SGD 97.52

Part Number : 7570-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    62
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714242281
  • Other Features
    PLEATSRON
1 Pair
Blue
S
45
106
51
10 Day(s)
SGD 97.52

Part Number : 7570-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    59
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714242274
  • Other Features
    PLEATSRON
1 Pair
Green
3L
52
125
59
10 Day(s)
SGD 98.57

Part Number : 7570-60-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.57
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    70
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714242403
  • Other Features
    PLEATSRON
1 Pair
Green
4L
55
130
59
10 Day(s)
SGD 99.62

Part Number : 7570-60-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 99.62
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    72
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714242410
  • Other Features
    PLEATSRON
1 Pair
Green
5L
58
135
59
10 Day(s)
SGD 99.62

Part Number : 7570-60-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 99.62
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    72
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714242427
  • Other Features
    PLEATSRON
1 Pair
Green
L
48
116
56
10 Day(s)
SGD 97.52

Part Number : 7570-60-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    65
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714242380
  • Other Features
    PLEATSRON
1 Pair
Green
LL
50
120
59
10 Day(s)
SGD 97.52

Part Number : 7570-60-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    68
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714242397
  • Other Features
    PLEATSRON
1 Pair
Green
M
46
112
54
10 Day(s)
SGD 97.52

Part Number : 7570-60-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    62
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714242373
  • Other Features
    PLEATSRON
1 Pair
Green
S
45
106
51
10 Day(s)
SGD 97.52

Part Number : 7570-60-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 97.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    106
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    59
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714242366
  • Other Features
    PLEATSRON

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)