(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Slacks 7120

Click this image to zoom it.

Move the mouse over the image to zoom

Slacks 7120

Standard Unit Price:
SGD 76.99-
Days to Ship :
10 Day(s)

[Features]
· A sharp fit with a 1-tuck design.
· 1-tuck slacks that cleanly gather around the waist.
· Warm wool lining material does an exceptional job of keeping out the cold.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Brown
  • Navy Blue
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Beige
  • CON
  • Emerald Green
  • Gray
  • Green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
78
70
CON
10 Day(s)
SGD 76.99

Part Number : 7120-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293238
1 pc.
Navy Blue
78
73
CON
10 Day(s)
SGD 76.99

Part Number : 7120-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293245
1 pc.
Navy Blue
78
76
CON
10 Day(s)
SGD 76.99

Part Number : 7120-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293252
1 pc.
Navy Blue
78
79
CON
10 Day(s)
SGD 76.99

Part Number : 7120-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293269
1 pc.
Navy Blue
78
82
CON
10 Day(s)
SGD 76.99

Part Number : 7120-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293276
1 pc.
Navy Blue
78
85
CON
10 Day(s)
SGD 76.99

Part Number : 7120-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293283
1 pc.
Navy Blue
78
88
CON
10 Day(s)
SGD 76.99

Part Number : 7120-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293290
1 pc.
Navy Blue
78
91
CON
10 Day(s)
SGD 76.99

Part Number : 7120-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293306
1 pc.
Navy Blue
78
95
CON
10 Day(s)
SGD 76.99

Part Number : 7120-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293313
1 pc.
Navy Blue
76
100
CON
10 Day(s)
SGD 76.99

Part Number : 7120-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293320
1 pc.
Navy Blue
76
105
CON
10 Day(s)
SGD 79.09

Part Number : 7120-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.09
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293337
1 pc.
Navy Blue
76
110
CON
10 Day(s)
SGD 79.09

Part Number : 7120-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.09
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293344
1 pc.
Navy Blue
76
115
CON
10 Day(s)
SGD 79.09

Part Number : 7120-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.09
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293351
1 pc.
Navy Blue
76
120
CON
10 Day(s)
SGD 79.09

Part Number : 7120-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.09
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714293368
1 pc.
Gray
78
70
Gray
10 Day(s)
SGD 76.99

Part Number : 7120-20-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277283
1 pc.
Gray
78
73
Gray
10 Day(s)
SGD 76.99

Part Number : 7120-20-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277290
1 pc.
Gray
78
76
Gray
10 Day(s)
SGD 76.99

Part Number : 7120-20-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277306
1 pc.
Gray
78
79
Gray
10 Day(s)
SGD 76.99

Part Number : 7120-20-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277313
1 pc.
Gray
78
82
Gray
10 Day(s)
SGD 76.99

Part Number : 7120-20-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277320
1 pc.
Gray
78
85
Gray
10 Day(s)
SGD 76.99

Part Number : 7120-20-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277337
1 pc.
Gray
78
88
Gray
10 Day(s)
SGD 76.99

Part Number : 7120-20-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277344
1 pc.
Gray
78
91
Gray
10 Day(s)
SGD 76.99

Part Number : 7120-20-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277351
1 pc.
Gray
78
95
Gray
10 Day(s)
SGD 76.99

Part Number : 7120-20-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277368
1 pc.
Gray
76
100
Gray
10 Day(s)
SGD 76.99

Part Number : 7120-20-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277375
1 pc.
Gray
76
105
Gray
10 Day(s)
SGD 79.09

Part Number : 7120-20-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.09
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277382
1 pc.
Gray
76
110
Gray
10 Day(s)
SGD 79.09

Part Number : 7120-20-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.09
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277399
1 pc.
Gray
76
115
Gray
10 Day(s)
SGD 79.09

Part Number : 7120-20-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.09
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277405
1 pc.
Gray
76
120
Gray
10 Day(s)
SGD 79.09

Part Number : 7120-20-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.09
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714277412
1 pc.
Brown
78
70
Beige
10 Day(s)
SGD 76.99

Part Number : 7120-30-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277436
1 pc.
Brown
78
73
Beige
10 Day(s)
SGD 76.99

Part Number : 7120-30-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277443
1 pc.
Brown
78
76
Beige
10 Day(s)
SGD 76.99

Part Number : 7120-30-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277450
1 pc.
Brown
78
79
Beige
10 Day(s)
SGD 76.99

Part Number : 7120-30-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277467
1 pc.
Brown
78
82
Beige
10 Day(s)
SGD 76.99

Part Number : 7120-30-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277474
1 pc.
Brown
78
85
Beige
10 Day(s)
SGD 76.99

Part Number : 7120-30-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277481
1 pc.
Brown
78
88
Beige
10 Day(s)
SGD 76.99

Part Number : 7120-30-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277498
1 pc.
Brown
78
91
Beige
10 Day(s)
SGD 76.99

Part Number : 7120-30-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277504
1 pc.
Brown
78
95
Beige
10 Day(s)
SGD 76.99

Part Number : 7120-30-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277511
1 pc.
Brown
76
100
Beige
10 Day(s)
SGD 76.99

Part Number : 7120-30-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277528
1 pc.
Brown
76
105
Beige
10 Day(s)
SGD 79.09

Part Number : 7120-30-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.09
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277535
1 pc.
Brown
76
110
Beige
10 Day(s)
SGD 79.09

Part Number : 7120-30-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.09
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277542
1 pc.
Brown
76
115
Beige
10 Day(s)
SGD 79.09

Part Number : 7120-30-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.09
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277559
1 pc.
Brown
76
120
Beige
10 Day(s)
SGD 79.09

Part Number : 7120-30-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.09
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714277566
1 pc.
Green
78
70
Green
10 Day(s)
SGD 76.99

Part Number : 7120-60-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714299636
1 pc.
Green
78
73
Green
10 Day(s)
SGD 76.99

Part Number : 7120-60-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714299643
1 pc.
Green
78
76
Green
10 Day(s)
SGD 76.99

Part Number : 7120-60-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714299650
1 pc.
Green
78
79
Green
10 Day(s)
SGD 76.99

Part Number : 7120-60-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714299667
1 pc.
Green
78
82
Green
10 Day(s)
SGD 76.99

Part Number : 7120-60-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714299674
1 pc.
Green
78
85
Green
10 Day(s)
SGD 76.99

Part Number : 7120-60-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714299681
1 pc.
Green
78
88
Green
10 Day(s)
SGD 76.99

Part Number : 7120-60-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714299698
1 pc.
Green
78
91
Green
10 Day(s)
SGD 76.99

Part Number : 7120-60-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.99
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Features
    Outstanding quick-dry properties
  • Mixing Ratio
    90% Polyester + 10% Wool
  • Material
    Underside Wool
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714299704

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)