(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Triple Five Blouson 1600

Click this image to zoom it.

Move the mouse over the image to zoom

Triple Five Blouson 1600

Standard Unit Price:
SGD 71.70-
Days to Ship :
10 Day(s)

[Features]
· Five pockets with zippers for excellent mobility.
· Sharply designed zip-up specification jacket featuring five zipper pockets on the clean, interlining-free front.
· Uses the new "Banzai Cut" and new Pleatsron on cotton lining material for excellent ease of movement and to help prevent stuffiness.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Mass(g)
    500
  • Other Features
    PLEATSRON
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Black
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 46
  • 47.5
  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 53.5
  • 56.5
  • 59
  • 60.5
  • 61
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
52
123
61
10 Day(s)
SGD 72.70

Part Number : 1600-22-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    69
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714465468
  • Other Features
    PLEATSRON
1 Pair
Gray
4L
53.5
127
61
10 Day(s)
SGD 73.70

Part Number : 1600-22-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714465475
  • Other Features
    PLEATSRON
1 Pair
Gray
5L
55
131
61
10 Day(s)
SGD 73.70

Part Number : 1600-22-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714465482
  • Other Features
    PLEATSRON
1 Pair
Gray
L
49
115
59
10 Day(s)
SGD 71.70

Part Number : 1600-22-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    65
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714465444
  • Other Features
    PLEATSRON
1 Pair
Gray
LL
50.5
119
60.5
10 Day(s)
SGD 71.70

Part Number : 1600-22-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    60.5
  • Dress length(cm)
    67
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714465451
  • Other Features
    PLEATSRON
1 Pair
Gray
M
47.5
111
56.5
10 Day(s)
SGD 71.70

Part Number : 1600-22-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    47.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    63
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714465437
  • Other Features
    PLEATSRON
1 Pair
Gray
S
46
107
53.5
10 Day(s)
SGD 71.70

Part Number : 1600-22-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    61
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714465420
  • Other Features
    PLEATSRON
1 Pair
Gray
3L
52
123
61
10 Day(s)
SGD 72.70

Part Number : 1600-25-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    69
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714465550
  • Other Features
    PLEATSRON
1 Pair
Gray
4L
53.5
127
61
10 Day(s)
SGD 73.70

Part Number : 1600-25-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714465567
  • Other Features
    PLEATSRON
1 Pair
Gray
5L
55
131
61
10 Day(s)
SGD 73.70

Part Number : 1600-25-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714465574
  • Other Features
    PLEATSRON
1 Pair
Gray
L
49
115
59
10 Day(s)
SGD 71.70

Part Number : 1600-25-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    65
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714465536
  • Other Features
    PLEATSRON
1 Pair
Gray
LL
50.5
119
60.5
10 Day(s)
SGD 71.70

Part Number : 1600-25-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    60.5
  • Dress length(cm)
    67
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714465543
  • Other Features
    PLEATSRON
1 Pair
Gray
M
47.5
111
56.5
10 Day(s)
SGD 71.70

Part Number : 1600-25-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    47.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    63
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714465529
  • Other Features
    PLEATSRON
1 Pair
Gray
S
46
107
53.5
10 Day(s)
SGD 71.70

Part Number : 1600-25-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    61
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714465512
  • Other Features
    PLEATSRON
1 Pair
Blue
3L
52
123
61
10 Day(s)
SGD 72.70

Part Number : 1600-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    69
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714465642
  • Other Features
    PLEATSRON
1 Pair
Blue
4L
53.5
127
61
10 Day(s)
SGD 73.70

Part Number : 1600-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714465659
  • Other Features
    PLEATSRON
1 Pair
Blue
5L
55
131
61
10 Day(s)
SGD 73.70

Part Number : 1600-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714465666
  • Other Features
    PLEATSRON
1 Pair
Blue
L
49
115
59
10 Day(s)
SGD 71.70

Part Number : 1600-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    65
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714465628
  • Other Features
    PLEATSRON
1 Pair
Blue
LL
50.5
119
60.5
10 Day(s)
SGD 71.70

Part Number : 1600-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    60.5
  • Dress length(cm)
    67
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714465635
  • Other Features
    PLEATSRON
1 Pair
Blue
M
47.5
111
56.5
10 Day(s)
SGD 71.70

Part Number : 1600-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    47.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    63
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714465611
  • Other Features
    PLEATSRON
1 Pair
Blue
S
46
107
53.5
10 Day(s)
SGD 71.70

Part Number : 1600-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    61
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714465604
  • Other Features
    PLEATSRON
1 Pair
Black
3L
52
123
61
10 Day(s)
SGD 72.70

Part Number : 1600-90-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    69
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714465734
  • Other Features
    PLEATSRON
1 Pair
Black
4L
53.5
127
61
10 Day(s)
SGD 73.70

Part Number : 1600-90-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714465741
  • Other Features
    PLEATSRON
1 Pair
Black
5L
55
131
61
10 Day(s)
SGD 73.70

Part Number : 1600-90-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714465758
  • Other Features
    PLEATSRON
1 Pair
Black
L
49
115
59
10 Day(s)
SGD 71.70

Part Number : 1600-90-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    65
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714465710
  • Other Features
    PLEATSRON
1 Pair
Black
LL
50.5
119
60.5
10 Day(s)
SGD 71.70

Part Number : 1600-90-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    60.5
  • Dress length(cm)
    67
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714465727
  • Other Features
    PLEATSRON
1 Pair
Black
M
47.5
111
56.5
10 Day(s)
SGD 71.70

Part Number : 1600-90-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    47.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    63
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714465703
  • Other Features
    PLEATSRON
1 Pair
Black
S
46
107
53.5
10 Day(s)
SGD 71.70

Part Number : 1600-90-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.70
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5 Pocket
  • With Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    61
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714465697
  • Other Features
    PLEATSRON

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)