(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cresta 21 Double Pleated Cargo Pants 1573

Click this image to zoom it.

Move the mouse over the image to zoom

Cresta 21 Double Pleated Cargo Pants 1573

Standard Unit Price:
SGD 48.70-
Days to Ship :
10 Day(s)

Cargo pants with colored gussets.
[Features]
· Uses recycled polyester, has lining material for warmth and anti-static functionality.
· Pocket gusset has a different color scheme for each color.
· Pockets with increased capacity to correspond to the type of work being performed.
· Cargo pockets on the left and right feature different designs, and just the right features a zipper.
[Applications]
· Optimal for various work sites, etc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Black
  • Navy Blue
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Black
  • CON
  • Deep Navy
  • Mist Green
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
78
70
CON
10 Day(s)
SGD 50.40

Part Number : 1573-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165504
1 pc.
Navy Blue
78
73
CON
10 Day(s)
SGD 50.40

Part Number : 1573-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165511
1 pc.
Navy Blue
78
76
CON
10 Day(s)
SGD 50.40

Part Number : 1573-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165528
1 pc.
Navy Blue
78
79
CON
10 Day(s)
SGD 50.40

Part Number : 1573-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165535
1 pc.
Navy Blue
78
82
CON
10 Day(s)
SGD 50.40

Part Number : 1573-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165542
1 pc.
Navy Blue
78
85
CON
10 Day(s)
SGD 48.70

Part Number : 1573-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.70
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165559
1 pc.
Navy Blue
78
88
CON
10 Day(s)
SGD 48.70

Part Number : 1573-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.70
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165566
1 pc.
Navy Blue
78
91
CON
10 Day(s)
SGD 50.40

Part Number : 1573-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165573
1 pc.
Navy Blue
78
95
CON
10 Day(s)
SGD 50.40

Part Number : 1573-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165580
1 pc.
Navy Blue
76
100
CON
10 Day(s)
SGD 50.40

Part Number : 1573-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165597
1 pc.
Navy Blue
76
105
CON
10 Day(s)
SGD 50.40

Part Number : 1573-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165603
1 pc.
Navy Blue
76
110
CON
10 Day(s)
SGD 50.40

Part Number : 1573-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165610
1 pc.
Navy Blue
76
115
CON
10 Day(s)
SGD 50.40

Part Number : 1573-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165627
1 pc.
Navy Blue
76
120
CON
10 Day(s)
SGD 50.40

Part Number : 1573-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714165634
1 pc.
Navy Blue
78
70
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283413
1 pc.
Navy Blue
78
73
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283420
1 pc.
Navy Blue
78
76
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283437
1 pc.
Navy Blue
78
79
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283444
1 pc.
Navy Blue
78
82
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283451
1 pc.
Navy Blue
78
85
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283468
1 pc.
Navy Blue
78
88
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283475
1 pc.
Navy Blue
78
91
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283482
1 pc.
Navy Blue
78
95
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283499
1 pc.
Navy Blue
76
100
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283505
1 pc.
Navy Blue
76
105
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283512
1 pc.
Navy Blue
76
110
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283529
1 pc.
Navy Blue
76
115
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283536
1 pc.
Navy Blue
76
120
Deep Navy
10 Day(s)
SGD 50.40

Part Number : 1573-19-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Deep Navy
  • Mass(g)
    500
  • Product Code
    4991714283543
1 pc.
Gray
78
70
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165641
1 pc.
Gray
78
73
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165658
1 pc.
Gray
78
76
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165665
1 pc.
Gray
78
79
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165672
1 pc.
Gray
78
82
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165689
1 pc.
Gray
78
85
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165696
1 pc.
Gray
78
88
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165702
1 pc.
Gray
78
91
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165719
1 pc.
Gray
78
95
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165726
1 pc.
Gray
76
100
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165733
1 pc.
Gray
76
105
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165740
1 pc.
Gray
76
110
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165757
1 pc.
Gray
76
115
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165764
1 pc.
Gray
76
120
Silver gray
10 Day(s)
SGD 50.40

Part Number : 1573-22-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714165771
1 pc.
Black
78
70
Black
10 Day(s)
SGD 50.40

Part Number : 1573-90-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714165788
1 pc.
Black
78
73
Black
10 Day(s)
SGD 50.40

Part Number : 1573-90-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714165795
1 pc.
Black
78
76
Black
10 Day(s)
SGD 50.40

Part Number : 1573-90-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714165801
1 pc.
Black
78
79
Black
10 Day(s)
SGD 50.40

Part Number : 1573-90-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714165818
1 pc.
Black
78
82
Black
10 Day(s)
SGD 50.40

Part Number : 1573-90-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714165825
1 pc.
Black
78
85
Black
10 Day(s)
SGD 50.40

Part Number : 1573-90-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714165832
1 pc.
Black
78
88
Black
10 Day(s)
SGD 50.40

Part Number : 1573-90-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714165849
1 pc.
Black
78
91
Black
10 Day(s)
SGD 50.40

Part Number : 1573-90-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Lat Pocket
  • Mixing Ratio
    90% Polyester 10% Cotton (60% Recycled Polyester)
  • Material
    Eco Back Cotton
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714165856

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)