(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
2-Tuck Pants 1463

Click this image to zoom it.

Move the mouse over the image to zoom

2-Tuck Pants 1463

Standard Unit Price:
SGD 56.00-
Days to Ship :
10 Day(s)

[Features]
· With functional cargo pockets for increased capacity on work sites.
· 2-tuck specification provides looseness even during intense movement, and gusseted cargo pockets on both sides allow for plenty of storage.
· Right storage pocket is a functional multi-storage pocket that fits pens, smartphones, etc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Blue
  • CON
  • Gray
  • Moss green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
78
70
CON
10 Day(s)
SGD 56.00

Part Number : 1463-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448836
1 pc.
Navy Blue
78
73
CON
10 Day(s)
SGD 56.00

Part Number : 1463-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448843
1 pc.
Navy Blue
78
76
CON
10 Day(s)
SGD 56.00

Part Number : 1463-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448850
1 pc.
Navy Blue
78
79
CON
10 Day(s)
SGD 56.00

Part Number : 1463-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448867
1 pc.
Navy Blue
78
82
CON
10 Day(s)
SGD 56.00

Part Number : 1463-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448874
1 pc.
Navy Blue
78
85
CON
10 Day(s)
SGD 56.00

Part Number : 1463-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448881
1 pc.
Navy Blue
78
88
CON
10 Day(s)
SGD 56.00

Part Number : 1463-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448898
1 pc.
Navy Blue
78
91
CON
10 Day(s)
SGD 56.00

Part Number : 1463-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448904
1 pc.
Navy Blue
78
95
CON
10 Day(s)
SGD 56.00

Part Number : 1463-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448911
1 pc.
Navy Blue
76
100
CON
10 Day(s)
SGD 56.00

Part Number : 1463-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448928
1 pc.
Navy Blue
76
105
CON
10 Day(s)
SGD 58.00

Part Number : 1463-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448935
1 pc.
Navy Blue
76
110
CON
10 Day(s)
SGD 58.00

Part Number : 1463-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448942
1 pc.
Navy Blue
76
115
CON
10 Day(s)
SGD 58.00

Part Number : 1463-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448959
1 pc.
Navy Blue
76
120
CON
10 Day(s)
SGD 58.00

Part Number : 1463-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714448966
1 pc.
Gray
78
70
Gray
10 Day(s)
SGD 56.00

Part Number : 1463-20-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714448980
1 pc.
Gray
78
73
Gray
10 Day(s)
SGD 56.00

Part Number : 1463-20-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714448997
1 pc.
Gray
78
76
Gray
10 Day(s)
SGD 56.00

Part Number : 1463-20-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714449000
1 pc.
Gray
78
79
Gray
10 Day(s)
SGD 56.00

Part Number : 1463-20-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714449017
1 pc.
Gray
78
82
Gray
10 Day(s)
SGD 56.00

Part Number : 1463-20-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714449024
1 pc.
Gray
78
85
Gray
10 Day(s)
SGD 56.00

Part Number : 1463-20-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714449031
1 pc.
Gray
78
88
Gray
10 Day(s)
SGD 56.00

Part Number : 1463-20-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714449048
1 pc.
Gray
78
91
Gray
10 Day(s)
SGD 56.00

Part Number : 1463-20-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714449055
1 pc.
Gray
78
95
Gray
10 Day(s)
SGD 56.00

Part Number : 1463-20-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714449062
1 pc.
Gray
76
100
Gray
10 Day(s)
SGD 56.00

Part Number : 1463-20-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714449079
1 pc.
Gray
76
105
Gray
10 Day(s)
SGD 58.00

Part Number : 1463-20-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714449086
1 pc.
Gray
76
110
Gray
10 Day(s)
SGD 58.00

Part Number : 1463-20-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714449093
1 pc.
Gray
76
115
Gray
10 Day(s)
SGD 58.00

Part Number : 1463-20-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714449109
1 pc.
Gray
76
120
Gray
10 Day(s)
SGD 58.00

Part Number : 1463-20-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714449116
1 pc.
Blue
78
70
Blue
10 Day(s)
SGD 56.00

Part Number : 1463-40-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449130
1 pc.
Blue
78
73
Blue
10 Day(s)
SGD 56.00

Part Number : 1463-40-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449147
1 pc.
Blue
78
76
Blue
10 Day(s)
SGD 56.00

Part Number : 1463-40-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449154
1 pc.
Blue
78
79
Blue
10 Day(s)
SGD 56.00

Part Number : 1463-40-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449161
1 pc.
Blue
78
82
Blue
10 Day(s)
SGD 56.00

Part Number : 1463-40-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449178
1 pc.
Blue
78
85
Blue
10 Day(s)
SGD 56.00

Part Number : 1463-40-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449185
1 pc.
Blue
78
88
Blue
10 Day(s)
SGD 56.00

Part Number : 1463-40-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449192
1 pc.
Blue
78
91
Blue
10 Day(s)
SGD 56.00

Part Number : 1463-40-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449208
1 pc.
Blue
78
95
Blue
10 Day(s)
SGD 56.00

Part Number : 1463-40-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449215
1 pc.
Blue
76
100
Blue
10 Day(s)
SGD 56.00

Part Number : 1463-40-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449222
1 pc.
Blue
76
105
Blue
10 Day(s)
SGD 58.00

Part Number : 1463-40-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449239
1 pc.
Blue
76
110
Blue
10 Day(s)
SGD 58.00

Part Number : 1463-40-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449246
1 pc.
Blue
76
115
Blue
10 Day(s)
SGD 58.00

Part Number : 1463-40-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449253
1 pc.
Blue
76
120
Blue
10 Day(s)
SGD 58.00

Part Number : 1463-40-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714449260
1 pc.
Green
78
70
Moss green
10 Day(s)
SGD 56.00

Part Number : 1463-61-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714449284
1 pc.
Green
78
73
Moss green
10 Day(s)
SGD 56.00

Part Number : 1463-61-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714449291
1 pc.
Green
78
76
Moss green
10 Day(s)
SGD 56.00

Part Number : 1463-61-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714449307
1 pc.
Green
78
79
Moss green
10 Day(s)
SGD 56.00

Part Number : 1463-61-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714449314
1 pc.
Green
78
82
Moss green
10 Day(s)
SGD 56.00

Part Number : 1463-61-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714449321
1 pc.
Green
78
85
Moss green
10 Day(s)
SGD 56.00

Part Number : 1463-61-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714449338
1 pc.
Green
78
88
Moss green
10 Day(s)
SGD 56.00

Part Number : 1463-61-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714449345
1 pc.
Green
78
91
Moss green
10 Day(s)
SGD 56.00

Part Number : 1463-61-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.00
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Large Capacity Right Side Cargo Pocket
  • Features
    Velcro Specification Flap
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714449352

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)