(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pleatron Mini Work Pants 1283

Click this image to zoom it.

Move the mouse over the image to zoom

Pleatron Mini Work Pants 1283

Standard Unit Price:
SGD 53.72-
Days to Ship :
10 Day(s)

High-functioning work clothing applicable to even intense work with water-repellent and anti-static processing.
[Features]
· Comfortable and stylish cargo type pants with Pleatsron specifications supporting smooth, easy movement.
· Increased work efficiency with ease of movement and fits with any work scenario.
· With large capacity gusseted cargo pockets on both sides, storage capacity can be changed according to the type of work being performed.
· Anti-static material compliant with JIS standards and has undergone water-repellent and anti-static processing.
[Applications]
· Can be used in a wide range of fields from civil engineering and construction sites to factories and school uniforms.
· Safe even at work sites susceptible to static electricity.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Navy Blue
  • Gray
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • CON
  • Gray
  • Green
  • Mint green
  • Moss green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
78
70
CON
10 Day(s)
SGD 53.72

Part Number : 1283-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714120541
1 pc.
Navy Blue
78
73
CON
10 Day(s)
SGD 53.72

Part Number : 1283-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714089688
1 pc.
Navy Blue
78
76
CON
10 Day(s)
SGD 53.72

Part Number : 1283-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714089695
1 pc.
Navy Blue
78
79
CON
10 Day(s)
SGD 53.72

Part Number : 1283-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714089701
1 pc.
Navy Blue
78
82
CON
10 Day(s)
SGD 53.72

Part Number : 1283-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714089718
1 pc.
Navy Blue
78
85
CON
10 Day(s)
SGD 53.72

Part Number : 1283-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714089725
1 pc.
Navy Blue
78
88
CON
10 Day(s)
SGD 53.72

Part Number : 1283-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714089732
1 pc.
Navy Blue
78
91
CON
10 Day(s)
SGD 53.72

Part Number : 1283-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714089749
1 pc.
Navy Blue
78
95
CON
10 Day(s)
SGD 53.72

Part Number : 1283-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714089756
1 pc.
Navy Blue
76
100
CON
10 Day(s)
SGD 53.72

Part Number : 1283-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714120558
1 pc.
Navy Blue
76
105
CON
10 Day(s)
SGD 55.82

Part Number : 1283-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.82
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714120565
1 pc.
Navy Blue
76
110
CON
10 Day(s)
SGD 55.82

Part Number : 1283-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.82
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714120572
1 pc.
Navy Blue
76
115
CON
10 Day(s)
SGD 55.82

Part Number : 1283-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.82
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714120589
1 pc.
Navy Blue
76
120
CON
10 Day(s)
SGD 55.82

Part Number : 1283-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.82
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714179617
1 pc.
Gray
78
70
Gray
10 Day(s)
SGD 53.72

Part Number : 1283-20-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120602
1 pc.
Gray
78
73
Gray
10 Day(s)
SGD 53.72

Part Number : 1283-20-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714089763
1 pc.
Gray
78
76
Gray
10 Day(s)
SGD 53.72

Part Number : 1283-20-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714089770
1 pc.
Gray
78
79
Gray
10 Day(s)
SGD 53.72

Part Number : 1283-20-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714089787
1 pc.
Gray
78
82
Gray
10 Day(s)
SGD 53.72

Part Number : 1283-20-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714089794
1 pc.
Gray
78
85
Gray
10 Day(s)
SGD 53.72

Part Number : 1283-20-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714089800
1 pc.
Gray
78
88
Gray
10 Day(s)
SGD 53.72

Part Number : 1283-20-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714089817
1 pc.
Gray
78
91
Gray
10 Day(s)
SGD 53.72

Part Number : 1283-20-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714089824
1 pc.
Gray
78
95
Gray
10 Day(s)
SGD 53.72

Part Number : 1283-20-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714089831
1 pc.
Gray
76
100
Gray
10 Day(s)
SGD 53.72

Part Number : 1283-20-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120619
1 pc.
Gray
76
105
Gray
10 Day(s)
SGD 55.82

Part Number : 1283-20-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.82
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120626
1 pc.
Gray
76
110
Gray
10 Day(s)
SGD 55.82

Part Number : 1283-20-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.82
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120633
1 pc.
Gray
76
115
Gray
10 Day(s)
SGD 55.82

Part Number : 1283-20-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.82
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714120640
1 pc.
Gray
76
120
Gray
10 Day(s)
SGD 55.82

Part Number : 1283-20-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.82
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714179624
1 pc.
Green
78
70
Green
10 Day(s)
SGD 53.72

Part Number : 1283-60-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714120664
1 pc.
Green
78
73
Green
10 Day(s)
SGD 53.72

Part Number : 1283-60-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714089848
1 pc.
Green
78
76
Green
10 Day(s)
SGD 53.72

Part Number : 1283-60-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714089855
1 pc.
Green
78
79
Green
10 Day(s)
SGD 53.72

Part Number : 1283-60-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714089862
1 pc.
Green
78
82
Green
10 Day(s)
SGD 53.72

Part Number : 1283-60-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714089879
1 pc.
Green
78
85
Green
10 Day(s)
SGD 53.72

Part Number : 1283-60-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714089886
1 pc.
Green
78
88
Green
10 Day(s)
SGD 53.72

Part Number : 1283-60-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714089893
1 pc.
Green
78
91
Green
10 Day(s)
SGD 53.72

Part Number : 1283-60-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714089909
1 pc.
Green
78
95
Green
10 Day(s)
SGD 53.72

Part Number : 1283-60-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714089916
1 pc.
Green
76
100
Green
10 Day(s)
SGD 53.72

Part Number : 1283-60-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714120671
1 pc.
Green
76
105
Green
10 Day(s)
SGD 55.82

Part Number : 1283-60-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.82
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714120688
1 pc.
Green
76
110
Green
10 Day(s)
SGD 55.82

Part Number : 1283-60-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.82
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714120695
1 pc.
Green
76
115
Green
10 Day(s)
SGD 55.82

Part Number : 1283-60-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.82
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714120701
1 pc.
Green
76
120
Green
10 Day(s)
SGD 55.82

Part Number : 1283-60-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 55.82
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714179631
1 pc.
Green
78
70
Moss green
10 Day(s)
SGD 53.72

Part Number : 1283-61-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714117664
1 pc.
Green
78
73
Moss green
10 Day(s)
SGD 53.72

Part Number : 1283-61-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714117671
1 pc.
Green
78
76
Moss green
10 Day(s)
SGD 53.72

Part Number : 1283-61-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714117688
1 pc.
Green
78
79
Moss green
10 Day(s)
SGD 53.72

Part Number : 1283-61-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714117695
1 pc.
Green
78
82
Moss green
10 Day(s)
SGD 53.72

Part Number : 1283-61-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714117701
1 pc.
Green
78
85
Moss green
10 Day(s)
SGD 53.72

Part Number : 1283-61-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714117718
1 pc.
Green
78
88
Moss green
10 Day(s)
SGD 53.72

Part Number : 1283-61-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714117725
1 pc.
Green
78
91
Moss green
10 Day(s)
SGD 53.72

Part Number : 1283-61-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.72
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    T/C twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714117732

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)