(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Smooth Up Jacket 1240

Click this image to zoom it.

Move the mouse over the image to zoom

Smooth Up Jacket 1240

Standard Unit Price:
SGD 92.07-
Days to Ship :
8 Day(s) or more

[Features]
· XE cut + Pleatsron for a fashionable design.
· Fashionable asymmetrical design with flap and sharp zipper breast pockets.
· Smooth movement is increased with the XE cut integrating the sleeves with the body under the arm and the back Pleatsron, comfortably supporting even intense movement.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Mass(g)
    500
  • Other Features
    PLEATSRON
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Green
  • Black
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • 56.5
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 50
  • 53
  • 55.5
  • 57
  • 57.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
55
123
57.5
8 Day(s) or more
SGD 93.12

Part Number : 1240-22-3L
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 93.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714278921
  • Other Features
    PLEATSRON
1 Pair
Gray
4L
56.5
127
57.5
10 Day(s)
SGD 94.17

Part Number : 1240-22-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 94.17
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714278938
  • Other Features
    PLEATSRON
1 Pair
Gray
5L
58
131
57.5
10 Day(s)
SGD 94.17

Part Number : 1240-22-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 94.17
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714278945
  • Other Features
    PLEATSRON
1 Pair
Gray
L
52
115
55.5
10 Day(s)
SGD 92.07

Part Number : 1240-22-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 92.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714278907
  • Other Features
    PLEATSRON
1 Pair
Gray
LL
53.5
119
57
8 Day(s) or more
SGD 92.07

Part Number : 1240-22-LL
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 92.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714278914
  • Other Features
    PLEATSRON
1 Pair
Gray
M
50.5
111
53
8 Day(s) or more
SGD 92.07

Part Number : 1240-22-M
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 92.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714278891
  • Other Features
    PLEATSRON
1 Pair
Gray
S
49
107
50
10 Day(s)
SGD 92.07

Part Number : 1240-22-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 92.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    50
  • Dress length(cm)
    61
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714278884
  • Other Features
    PLEATSRON
1 Pair
Black
3L
55
123
57.5
8 Day(s) or more
SGD 93.12

Part Number : 1240-91-3L
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 93.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279010
  • Other Features
    PLEATSRON
1 Pair
Black
4L
56.5
127
57.5
10 Day(s)
SGD 94.17

Part Number : 1240-91-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 94.17
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279027
  • Other Features
    PLEATSRON
1 Pair
Black
5L
58
131
57.5
10 Day(s)
SGD 94.17

Part Number : 1240-91-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 94.17
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279034
  • Other Features
    PLEATSRON
1 Pair
Black
L
52
115
55.5
8 Day(s) or more
SGD 92.07

Part Number : 1240-91-L
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 92.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714278990
  • Other Features
    PLEATSRON
1 Pair
Black
LL
53.5
119
57
8 Day(s) or more
SGD 92.07

Part Number : 1240-91-LL
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 92.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714279003
  • Other Features
    PLEATSRON
1 Pair
Black
M
50.5
111
53
8 Day(s) or more
SGD 92.07

Part Number : 1240-91-M
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 92.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714278983
  • Other Features
    PLEATSRON
1 Pair
Black
S
49
107
50
10 Day(s)
SGD 92.07

Part Number : 1240-91-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 92.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    50
  • Dress length(cm)
    61
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714278976
  • Other Features
    PLEATSRON
1 Pair
Green
3L
55
123
57.5
8 Day(s) or more
SGD 93.12

Part Number : 1240-603-3L
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 93.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279102
  • Other Features
    PLEATSRON
1 Pair
Green
4L
56.5
127
57.5
10 Day(s)
SGD 94.17

Part Number : 1240-603-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 94.17
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279119
  • Other Features
    PLEATSRON
1 Pair
Green
5L
58
131
57.5
10 Day(s)
SGD 94.17

Part Number : 1240-603-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 94.17
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279126
  • Other Features
    PLEATSRON
1 Pair
Green
L
52
115
55.5
8 Day(s) or more
SGD 92.07

Part Number : 1240-603-L
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 92.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279089
  • Other Features
    PLEATSRON
1 Pair
Green
LL
53.5
119
57
8 Day(s) or more
SGD 92.07

Part Number : 1240-603-LL
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 92.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279096
  • Other Features
    PLEATSRON
1 Pair
Green
M
50.5
111
53
8 Day(s) or more
SGD 92.07

Part Number : 1240-603-M
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 92.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279072
  • Other Features
    PLEATSRON
1 Pair
Green
S
49
107
50
10 Day(s)
SGD 92.07

Part Number : 1240-603-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 92.07
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 90%, Cotton 10%
  • Material
    Cotton Lining Twill
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    50
  • Dress length(cm)
    61
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714279065
  • Other Features
    PLEATSRON

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)