(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
WX Jacket 1000

Click this image to zoom it.

Move the mouse over the image to zoom

WX Jacket 1000

Standard Unit Price:
SGD 86.84-
Days to Ship :
10 Day(s)

Anti-static work clothing compliant with JIS standards.
[Features]
· Anti-static type compliant with JIS standards.
· Water-repellent processing has been added to warm lining material to repel rain and dirty water.
· Shape stabilization processing makes it wrinkle-resistant and it is durable even after repeated washings.
· Also features excellent quick-drying functionality.
· Pleatsron on the back smoothly responds to intense movement.
· With inner pocket having enhanced storage for notepads, small items, etc.
[Applications]
· Has also undergone water-repellent and shape stability processing, making it convenient for indoor and outdoor work sites.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Mass(g)
    500
  • Other Features
    PLEATSRON
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Violet
  • Green
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • 56.5
  • 58
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 51
  • 53
  • 55.5
  • 57
  • 57.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
55
123
57.5
10 Day(s)
SGD 87.89

Part Number : 1000-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 87.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714094965
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
4L
56.5
127
57.5
10 Day(s)
SGD 88.94

Part Number : 1000-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 88.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714102479
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
5L
58
131
57.5
10 Day(s)
SGD 88.94

Part Number : 1000-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 88.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714102486
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
L
52
115
55.5
10 Day(s)
SGD 86.84

Part Number : 1000-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714094941
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
LL
53.5
119
57
10 Day(s)
SGD 86.84

Part Number : 1000-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714094958
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
M
50.5
111
53
10 Day(s)
SGD 86.84

Part Number : 1000-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714094934
  • Other Features
    PLEATSRON
1 Pair
Navy Blue
S
49
107
51
10 Day(s)
SGD 86.84

Part Number : 1000-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714102462
  • Other Features
    PLEATSRON
1 Pair
Violet
3L
55
123
57.5
10 Day(s)
SGD 87.89

Part Number : 1000-48-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 87.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714095009
  • Other Features
    PLEATSRON
1 Pair
Violet
4L
56.5
127
57.5
10 Day(s)
SGD 88.94

Part Number : 1000-48-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 88.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714102523
  • Other Features
    PLEATSRON
1 Pair
Violet
5L
58
131
57.5
10 Day(s)
SGD 88.94

Part Number : 1000-48-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 88.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714102530
  • Other Features
    PLEATSRON
1 Pair
Violet
L
52
115
55.5
10 Day(s)
SGD 86.84

Part Number : 1000-48-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714094989
  • Other Features
    PLEATSRON
1 Pair
Violet
LL
53.5
119
57
10 Day(s)
SGD 86.84

Part Number : 1000-48-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714094996
  • Other Features
    PLEATSRON
1 Pair
Violet
M
50.5
111
53
10 Day(s)
SGD 86.84

Part Number : 1000-48-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714094972
  • Other Features
    PLEATSRON
1 Pair
Violet
S
49
107
51
10 Day(s)
SGD 86.84

Part Number : 1000-48-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714102516
  • Other Features
    PLEATSRON
1 Pair
Green
3L
55
123
57.5
10 Day(s)
SGD 87.89

Part Number : 1000-60-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 87.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714095047
  • Other Features
    PLEATSRON
1 Pair
Green
4L
56.5
127
57.5
10 Day(s)
SGD 88.94

Part Number : 1000-60-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 88.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714102578
  • Other Features
    PLEATSRON
1 Pair
Green
5L
58
131
57.5
10 Day(s)
SGD 88.94

Part Number : 1000-60-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 88.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714102585
  • Other Features
    PLEATSRON
1 Pair
Green
L
52
115
55.5
10 Day(s)
SGD 86.84

Part Number : 1000-60-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714095023
  • Other Features
    PLEATSRON
1 Pair
Green
LL
53.5
119
57
10 Day(s)
SGD 86.84

Part Number : 1000-60-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714095030
  • Other Features
    PLEATSRON
1 Pair
Green
M
50.5
111
53
10 Day(s)
SGD 86.84

Part Number : 1000-60-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714095016
  • Other Features
    PLEATSRON
1 Pair
Green
S
49
107
51
10 Day(s)
SGD 86.84

Part Number : 1000-60-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714102561
  • Other Features
    PLEATSRON
1 Pair
Green
3L
55
123
57.5
10 Day(s)
SGD 87.89

Part Number : 1000-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 87.89
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    3L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    69
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714095085
  • Other Features
    PLEATSRON
1 Pair
Green
4L
56.5
127
57.5
10 Day(s)
SGD 88.94

Part Number : 1000-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 88.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    4L
  • Shoulder width(cm)
    56.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714102622
  • Other Features
    PLEATSRON
1 Pair
Green
5L
58
131
57.5
10 Day(s)
SGD 88.94

Part Number : 1000-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 88.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    5L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    71
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714102639
  • Other Features
    PLEATSRON
1 Pair
Green
L
52
115
55.5
10 Day(s)
SGD 86.84

Part Number : 1000-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714095061
  • Other Features
    PLEATSRON
1 Pair
Green
LL
53.5
119
57
10 Day(s)
SGD 86.84

Part Number : 1000-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    LL
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    57
  • Dress length(cm)
    67
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714095078
  • Other Features
    PLEATSRON
1 Pair
Green
M
50.5
111
53
10 Day(s)
SGD 86.84

Part Number : 1000-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    M
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    63
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714095054
  • Other Features
    PLEATSRON
1 Pair
Green
S
49
107
51
10 Day(s)
SGD 86.84

Part Number : 1000-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 75%, Cotton 25%
  • Material
    Mixed Fabric Lining
  • Texture
    Twill
  • Size
    S
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    51
  • Dress length(cm)
    61
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714102615
  • Other Features
    PLEATSRON

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)