(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Color Blouson 704

Click this image to zoom it.

Move the mouse over the image to zoom

Color Blouson 704

Standard Unit Price:
SGD 72.20-
Days to Ship :
10 Day(s)

Colorful jacket.
[Features]
· Work clothing using durable and water-resistant fabric.
· Back print pattern specification.
· With a convenient pen pocket.
· Emphasizes both mobility and comfort.
· Orthodox design using comfortable weather material.
· Six fresh vivid colors available for a wide selection.
[Applications]
· Optimal for various work.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Red
  • Blue
  • Yellow
  • Green
  • Black
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 50
  • 52
  • 54
  • 56
  • 58
  • 60
  • 62
  • Clear
Chest measurement(cm)

Refine by

  • 122
  • 126
  • 130
  • 134
  • 138
  • 142
  • 146
  • Clear
Sleeve Length(cm)

Refine by

  • 52
  • 54
  • 56
  • 58
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue
3L
58
138
58
10 Day(s)
SGD 73.20

Part Number : 704-45-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    3L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    138
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    70
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714081149
1 Pair
Blue
4L
60
142
58
10 Day(s)
SGD 74.00

Part Number : 704-45-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    4L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    72
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714084539
1 Pair
Blue
5L
62
146
58
10 Day(s)
SGD 74.00

Part Number : 704-45-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    5L
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    146
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    72
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714084546
1 Pair
Blue
L
54
130
56
10 Day(s)
SGD 72.20

Part Number : 704-45-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    66
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714080012
1 Pair
Blue
LL
56
134
58
10 Day(s)
SGD 72.20

Part Number : 704-45-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    LL
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    134
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    68
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714080029
1 Pair
Blue
M
52
126
54
10 Day(s)
SGD 72.20

Part Number : 704-45-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    M
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    64
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714080005
1 Pair
Blue
S
50
122
52
10 Day(s)
SGD 72.20

Part Number : 704-45-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    S
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    52
  • Dress length(cm)
    62
  • Color Details
    Cobalt blue
  • Mass(g)
    500
  • Product Code
    4991714083730
1 Pair
Green
3L
58
138
58
10 Day(s)
SGD 73.20

Part Number : 704-60-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    3L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    138
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    70
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714322280
1 Pair
Green
4L
60
142
58
10 Day(s)
SGD 74.00

Part Number : 704-60-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    4L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    72
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714322297
1 Pair
Green
5L
62
146
58
10 Day(s)
SGD 74.00

Part Number : 704-60-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    5L
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    146
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    72
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714322303
1 Pair
Green
L
54
130
56
10 Day(s)
SGD 72.20

Part Number : 704-60-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    66
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714322266
1 Pair
Green
LL
56
134
58
10 Day(s)
SGD 72.20

Part Number : 704-60-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    LL
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    134
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    68
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714322273
1 Pair
Green
M
52
126
54
10 Day(s)
SGD 72.20

Part Number : 704-60-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    M
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    64
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714322259
1 Pair
Green
S
50
122
52
10 Day(s)
SGD 72.20

Part Number : 704-60-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    S
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    52
  • Dress length(cm)
    62
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714322242
1 Pair
Green
3L
58
138
58
10 Day(s)
SGD 73.20

Part Number : 704-66-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    3L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    138
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    70
  • Color Details
    Emerald Green
  • Mass(g)
    500
  • Product Code
    4991714081163
1 Pair
Green
4L
60
142
58
10 Day(s)
SGD 74.00

Part Number : 704-66-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    4L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    72
  • Color Details
    Emerald Green
  • Mass(g)
    500
  • Product Code
    4991714084584
1 Pair
Green
5L
62
146
58
10 Day(s)
SGD 74.00

Part Number : 704-66-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    5L
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    146
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    72
  • Color Details
    Emerald Green
  • Mass(g)
    500
  • Product Code
    4991714085598
1 Pair
Green
L
54
130
56
10 Day(s)
SGD 72.20

Part Number : 704-66-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    66
  • Color Details
    Emerald Green
  • Mass(g)
    500
  • Product Code
    4991714080074
1 Pair
Green
LL
56
134
58
10 Day(s)
SGD 72.20

Part Number : 704-66-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    LL
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    134
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    68
  • Color Details
    Emerald Green
  • Mass(g)
    500
  • Product Code
    4991714080081
1 Pair
Green
M
52
126
54
10 Day(s)
SGD 72.20

Part Number : 704-66-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    M
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    64
  • Color Details
    Emerald Green
  • Mass(g)
    500
  • Product Code
    4991714080067
1 Pair
Green
S
50
122
52
10 Day(s)
SGD 72.20

Part Number : 704-66-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    S
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    52
  • Dress length(cm)
    62
  • Color Details
    Emerald Green
  • Mass(g)
    500
  • Product Code
    4991714084577
1 Pair
Red
3L
58
138
58
10 Day(s)
SGD 73.20

Part Number : 704-71-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    3L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    138
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    70
  • Color Details
    Red
  • Mass(g)
    500
  • Product Code
    4991714081156
1 Pair
Red
4L
60
142
58
10 Day(s)
SGD 74.00

Part Number : 704-71-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    4L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    72
  • Color Details
    Red
  • Mass(g)
    500
  • Product Code
    4991714085734
1 Pair
Red
5L
62
146
58
10 Day(s)
SGD 74.00

Part Number : 704-71-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    5L
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    146
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    72
  • Color Details
    Red
  • Mass(g)
    500
  • Product Code
    4991714087653
1 Pair
Red
L
54
130
56
10 Day(s)
SGD 72.20

Part Number : 704-71-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    66
  • Color Details
    Red
  • Mass(g)
    500
  • Product Code
    4991714080043
1 Pair
Red
LL
56
134
58
10 Day(s)
SGD 72.20

Part Number : 704-71-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    LL
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    134
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    68
  • Color Details
    Red
  • Mass(g)
    500
  • Product Code
    4991714080050
1 Pair
Red
M
52
126
54
10 Day(s)
SGD 72.20

Part Number : 704-71-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    M
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    64
  • Color Details
    Red
  • Mass(g)
    500
  • Product Code
    4991714080036
1 Pair
Red
S
50
122
52
10 Day(s)
SGD 72.20

Part Number : 704-71-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    S
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    52
  • Dress length(cm)
    62
  • Color Details
    Red
  • Mass(g)
    500
  • Product Code
    4991714085727
1 Pair
Yellow
3L
58
138
58
10 Day(s)
SGD 73.20

Part Number : 704-80-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    3L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    138
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    70
  • Color Details
    Yellow
  • Mass(g)
    500
  • Product Code
    4991714081170
1 Pair
Yellow
4L
60
142
58
10 Day(s)
SGD 74.00

Part Number : 704-80-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    4L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    72
  • Color Details
    Yellow
  • Mass(g)
    500
  • Product Code
    4991714087738
1 Pair
Yellow
5L
62
146
58
10 Day(s)
SGD 74.00

Part Number : 704-80-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    5L
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    146
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    72
  • Color Details
    Yellow
  • Mass(g)
    500
  • Product Code
    4991714087745
1 Pair
Yellow
L
54
130
56
10 Day(s)
SGD 72.20

Part Number : 704-80-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    66
  • Color Details
    Yellow
  • Mass(g)
    500
  • Product Code
    4991714080104
1 Pair
Yellow
LL
56
134
58
10 Day(s)
SGD 72.20

Part Number : 704-80-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    LL
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    134
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    68
  • Color Details
    Yellow
  • Mass(g)
    500
  • Product Code
    4991714080111
1 Pair
Yellow
M
52
126
54
10 Day(s)
SGD 72.20

Part Number : 704-80-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    M
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    64
  • Color Details
    Yellow
  • Mass(g)
    500
  • Product Code
    4991714080098
1 Pair
Yellow
S
50
122
52
10 Day(s)
SGD 72.20

Part Number : 704-80-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Yellow
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    S
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    52
  • Dress length(cm)
    62
  • Color Details
    Yellow
  • Mass(g)
    500
  • Product Code
    4991714087721
1 Pair
Black
3L
58
138
58
10 Day(s)
SGD 73.20

Part Number : 704-90-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    3L
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    138
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    70
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714294594
1 Pair
Black
4L
60
142
58
10 Day(s)
SGD 74.00

Part Number : 704-90-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    4L
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    72
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714294600
1 Pair
Black
5L
62
146
58
10 Day(s)
SGD 74.00

Part Number : 704-90-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 74.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    5L
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    146
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    72
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714294617
1 Pair
Black
L
54
130
56
10 Day(s)
SGD 72.20

Part Number : 704-90-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    56
  • Dress length(cm)
    66
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714294570
1 Pair
Black
LL
56
134
58
10 Day(s)
SGD 72.20

Part Number : 704-90-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    LL
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    134
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    68
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714294587
1 Pair
Black
M
52
126
54
10 Day(s)
SGD 72.20

Part Number : 704-90-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    M
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    126
  • Sleeve Length(cm)
    54
  • Dress length(cm)
    64
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714294563
1 Pair
Black
S
50
122
52
10 Day(s)
SGD 72.20

Part Number : 704-90-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 72.20
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • With Pen Holder
    Inner Pen Case
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Weather
  • Texture
    Plain Weave
  • Size
    S
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    122
  • Sleeve Length(cm)
    52
  • Dress length(cm)
    62
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714294556

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)