(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Shoes 85125

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Shoes 85125

Standard Unit Price:
SGD 60.38
Days to Ship :
9 Day(s) or more

A work shoe with soft comfort and stylish design.
[Features]
· A special gently warped upward sole shape without edges, made with the vulcanizing manufacturing method in mind.
· A shoelace pocket prevents the pulling and loosening of the shoelace and improves work safety.
· Reflective material is used on the heel part for improved visibility, maintaining safety.
· The color of the sole is a common white design for all shoe colors.
[Applications]
· Can be used in various situations, such as workplaces or work processes where dirt is an issue.

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Weight(g)
    800
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color

Refine by

  • Black series
  • White series
  • Clear
Size(cm)

Refine by

  • 23
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • 29
  • Clear
Color Details

Refine by

  • Black
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
White series
23
White
10 Day(s)
SGD 60.38

Part Number : 85125-32-23
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    23
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
24
White
10 Day(s)
SGD 60.38

Part Number : 85125-32-24
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    24
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
24.5
White
10 Day(s)
SGD 60.38

Part Number : 85125-32-24.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
25
White
10 Day(s)
SGD 60.38

Part Number : 85125-32-25
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
25.5
White
10 Day(s)
SGD 60.38

Part Number : 85125-32-25.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    25.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
26
White
10 Day(s)
SGD 60.38

Part Number : 85125-32-26
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
26.5
White
10 Day(s)
SGD 60.38

Part Number : 85125-32-26.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
27
White
9 Day(s)
SGD 60.38

Part Number : 85125-32-27
Days to Ship 9 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
28
White
10 Day(s)
SGD 60.38

Part Number : 85125-32-28
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    28
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
White series
29
White
10 Day(s)
SGD 60.38

Part Number : 85125-32-29
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    29
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    White
  • Weight(g)
    800
1 Pair
Black series
23
Black
10 Day(s)
SGD 60.38

Part Number : 85125-90-23
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
24
Black
10 Day(s)
SGD 60.38

Part Number : 85125-90-24
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
24.5
Black
9 Day(s)
SGD 60.38

Part Number : 85125-90-24.5
Days to Ship 9 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
25
Black
10 Day(s)
SGD 60.38

Part Number : 85125-90-25
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
25.5
Black
10 Day(s)
SGD 60.38

Part Number : 85125-90-25.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
26
Black
10 Day(s)
SGD 60.38

Part Number : 85125-90-26
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
26.5
Black
10 Day(s)
SGD 60.38

Part Number : 85125-90-26.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
27
Black
10 Day(s)
SGD 60.38

Part Number : 85125-90-27
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
28
Black
10 Day(s)
SGD 60.38

Part Number : 85125-90-28
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
1 Pair
Black series
29
Black
10 Day(s)
SGD 60.38

Part Number : 85125-90-29
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)