(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Thread Mills for Metric Internal Threads_MC-CSLC (Part Numbers)

Carbide Thread Mills for Metric Internal Threads_MC-CSLC

A screw processing tool that utilizes the "helical feed" function. Female threading of different diameters can be done with a single tool, provided the pitch is the same, and either right- or left-handed female screws can be machined.

PDF

Part Number

Configured Part Number is shown.

CSLCN012M

 

Part Number
CSLCN012M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Blade portion diameter Dc
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shape Number of flutes Minimum Machining Diameter Number of Teeth Machining Female Thread Nominal

SGD 980.45

1 Piece(s) 8 Day(s) Meter120304N100M1100123012q417--

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Thread cutter
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiAlN
Torsional Angle 15°

Please check the type/dimensions/specifications of the part CSLCN012M in the Carbide Thread Mills for Metric Internal Threads_MC-CSLC series.

Similar Part Numbers

Part Number
CSLCN010M
CSLCN010O
CSLCN010Q
CSLCN012O
CSLCN012Q
CSLCN016O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Blade portion diameter Dc
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shape Number of flutes Minimum Machining Diameter Number of Teeth Machining Female Thread Nominal

SGD 684.94

1 Piece(s) 4 Day(s) or more Meter100254N100M190102510q414--

SGD 832.49

1 Piece(s) 8 Day(s) Meter100254N150M1.590102510q414--

SGD 808.34

1 Piece(s) 8 Day(s) Meter100254N200M290102510q414--

SGD 833.21

1 Piece(s) 4 Day(s) or more Meter120304N150M1.5100123012q417--

SGD 980.45

1 Piece(s) 8 Day(s) Meter120304N200M2100123012q417--

SGD 1,171.65

1 Piece(s) 4 Day(s) or more Meter160404N150M1.5110164016q423--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)