• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Short-Sleeve Jumper 265881

Short-Sleeve Jumper 265881

Light, refreshing, resistant to sweat and prevents static electricity. Buttons are concealed, making it hard to cause scratches.

[Features]
· With deodorant function that renews with every wash.
· No protrusions such as buttons, etc., increasing scratch prevention.
· JIS T-8118 anti-static work clothing: Prevents improper operation of precision equipment due to static electricity, fire, etc.
· Lightweight: Light, easy to move around in and supports comfortable work.
· Scratch prevention: Buttons and zippers are covered to prevent damage while working.
· Deoclear features: Deodorant effect is restored by washing and is semi-permanent.
· Elliptic type fiber cross-section quickly absorbs moisture and dries.
· Functional material with excellent quick-dry sweat absorption.
· Mixed weave twill: Fiber using various different vertical and horizontal threads.
· Sturdy fabric in which fine diagonal lines are visible.

Part Number

Configured Part Number is shown.

Part Number
265881-11-4L
265881-11-5L
265881-11-L
265881-11-LL
265881-11-M
265881-11-S
265881-40-3L
265881-40-4L
265881-40-5L
265881-40-L
265881-40-LL
265881-40-M
265881-40-S
265881-89-3L
265881-89-4L
265881-89-5L
265881-89-L
265881-89-LL
265881-89-M
265881-89-S
Part NumberVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Mass
(g)
JAN Code Amount Of Content
7 Day(s) or more Navy Blue4L5613227Navy45045482675674311 Pair
7 Day(s) or more Navy Blue5L6014027Navy45045482675674481 Pair
3 Day(s) or more Navy BlueL4811625Navy45045482675674001 Pair
7 Day(s) or more Navy BlueLL5012026Navy45045482675674171 Pair
7 Day(s) or more Navy BlueM4611225Navy45045482675673941 Pair
7 Day(s) or more Navy BlueS4410824Navy45045482675673871 Pair
7 Day(s) or more Gray3L5212427Silver45045482675674931 Pair
7 Day(s) or more Gray4L5613227Silver45045482675675091 Pair
7 Day(s) or more Gray5L6014027Silver45045482675675161 Pair
Quote GrayL4811625Silver45045482675674791 Pair
7 Day(s) or more GrayLL5012026Silver45045482675674861 Pair
7 Day(s) or more GrayM4611225Silver45045482675674621 Pair
7 Day(s) or more GrayS4410824Silver45045482675674551 Pair
7 Day(s) or more Green3L5212427Earth Green45045482675675611 Pair
7 Day(s) or more Green4L5613227Earth Green45045482675675781 Pair
7 Day(s) or more Green5L6014027Earth Green45045482675675851 Pair
7 Day(s) or more GreenL4811625Earth Green45045482675675471 Pair
7 Day(s) or more GreenLL5012026Earth Green45045482675675541 Pair
7 Day(s) or more GreenM4611225Earth Green45045482675675301 Pair
7 Day(s) or more GreenS4410824Earth Green45045482675675231 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Jacket Season Spring and summer Sleeve shape Short Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product
Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)