(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Extension High Pressure Hose (10 m) Professional Specification for High Pressure Cleaner

Extension High Pressure Hose (10 m) Professional Specification for High Pressure Cleaner

Standard Unit Price:
SGD 384.40
Days to Ship :
7 Day(s)

A high-pressure hose with excellent flexibility and durability.
[Features]
· Greater flexibility and durability that conventional products.
· Reduces hose failure due to bending during work and enables easy manual turning during use.
· Flexibility is about twice that of conventional products.
· It has the wear resistance of about 4 times the conventional products.
· Cover coating thickness: Conventional products 1 mm, professional specification 1.2 mm
[Applications]
· High-pressure hose also used for industrial high-pressure washing machines.
· When handling while in use, storage is easy and high-pressure washers can be comfortably used.

Basic Specifications

  • Product Type
    High pressure washing machine
  • Specifications
    Electric type
  • Other
    Option
  • Overall Length(m)
    10
  • Details Type
    Extension high-pressure hose 10 m (professional)
  • Color
    Black
  • JAN Code
    4960673762017
  • Features
    Soft non-crack pro specification extension high pressure hose.
  • Amount Of Content
    1 pc (10 m)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc (10 m)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (10 m)
7 Day(s)
SGD 384.40

Part Number : 6710057
Days to Ship 7 Day(s)
Standard Unit Price SGD 384.40
Quantity 1 pc (10 m)

Specificationtitle

  • Product Type
    High pressure washing machine
  • Specifications
    Electric type
  • Other
    Option
  • Overall Length(m)
    10
  • Details Type
    Extension high-pressure hose 10 m (professional)
  • Color
    Black
  • JAN Code
    4960673762017
  • Features
    Soft non-crack pro specification extension high pressure hose.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)