• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Takumi Fanny Pack with Tool Insert, Leather

Takumi Fanny Pack with Tool Insert, Leather

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

KURO Series tool bag, made with select quality leather.
[Features]
· Side pocket for storing a mini level.
· Includes a free loop to attach and easily adjust a safety cord for exceptional convenience when working.
· Pockets and holders to store cutters and ratchet wrenches.
[Applications]
· Conveniently stores mini levels, cutters, ratchet wrenches, etc.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Color
    Black
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
-

Part Number : SC-20L
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Color
    Black
  • Product Width(mm)
    200
  • Product Height(mm)
    190
  • Product Depth(mm)
    270
  • Mass(g)
    380
  • Specifications
    For storing mini level, cutter, ratchet wrench, etc.
  • Material (Body)
    Synthetic Leather
  • Function 1
    A side pocket that can store a mini level.
  • Function 2
    Free sliding movement is possible with safety cord on the waist, and comes with a free loop with excellent workability.
  • Function 3
    Pocket & holder that can store cutters and ratchet wrenches.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)