Best 11610

Best 11610

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Features a pink lamé fabric check pattern on top of an elegant black background to convey a gentle gaiety. Accented by piping type pockets and large buttons.

[Features]
· Greet customers with a fresh and vibrant femininity.
· This series uses a vibrant checkered motif to create a feminine impression.
· The cute details act as accents.
· Elegant square neck: the lamé fabric tape tucked into the square neck creates a finish that emanates richness.
· Comes with cute ribbon: The back belt has a ribbon design that gives an attractive appearance, even from behind.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • No. 5
  • No. 7
  • No. 9
  • No. 11
  • No. 13
  • No. 15
  • No. 17
  • No. 19
  • Clear
Bust(cm)

Refine by

  • 82
  • 86
  • 90
  • 94
  • 98
  • 103
  • 109
  • 115
  • Clear
Shoulder Length(cm)

Refine by

  • 32
  • 33
  • 34
  • 35
  • 36
  • 37
  • 38
  • 39
  • Clear
Dress length(cm)

Refine by

  • 48
  • 49
  • 50
  • 51
  • 52
  • 53
  • 54
  • 55
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
No. 5
82
32
48
7 Day(s) or more
-

Part Number : 11610-5-5
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 5
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 65%, Wool 30%, Rayon 5%
  • Color Details
    Pink x Lamé Check
  • Bust(cm)
    82
  • Shoulder Length(cm)
    32
  • Dress length(cm)
    48
  • Features
    The silver edges of the large glossy buttons are gorgeous.
  • Mass(g)
    300
1 Pair
No. 7
86
33
49
7 Day(s) or more
-

Part Number : 11610-5-7
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 7
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 65%, Wool 30%, Rayon 5%
  • Color Details
    Pink x Lamé Check
  • Bust(cm)
    86
  • Shoulder Length(cm)
    33
  • Dress length(cm)
    49
  • Features
    The silver edges of the large glossy buttons are gorgeous.
  • Mass(g)
    300
1 Pair
No. 9
90
34
50
7 Day(s) or more
-

Part Number : 11610-5-9
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 9
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 65%, Wool 30%, Rayon 5%
  • Color Details
    Pink x Lamé Check
  • Bust(cm)
    90
  • Shoulder Length(cm)
    34
  • Dress length(cm)
    50
  • Features
    The silver edges of the large glossy buttons are gorgeous.
  • Mass(g)
    300
1 Pair
No. 11
94
35
51
7 Day(s) or more
-

Part Number : 11610-5-11
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 11
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 65%, Wool 30%, Rayon 5%
  • Color Details
    Pink x Lamé Check
  • Bust(cm)
    94
  • Shoulder Length(cm)
    35
  • Dress length(cm)
    51
  • Features
    The silver edges of the large glossy buttons are gorgeous.
  • Mass(g)
    300
1 Pair
No. 13
98
36
52
7 Day(s) or more
-

Part Number : 11610-5-13
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 13
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 65%, Wool 30%, Rayon 5%
  • Color Details
    Pink x Lamé Check
  • Bust(cm)
    98
  • Shoulder Length(cm)
    36
  • Dress length(cm)
    52
  • Features
    The silver edges of the large glossy buttons are gorgeous.
  • Mass(g)
    300
1 Pair
No. 15
103
37
53
7 Day(s) or more
-

Part Number : 11610-5-15
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 15
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 65%, Wool 30%, Rayon 5%
  • Color Details
    Pink x Lamé Check
  • Bust(cm)
    103
  • Shoulder Length(cm)
    37
  • Dress length(cm)
    53
  • Features
    The silver edges of the large glossy buttons are gorgeous.
  • Mass(g)
    300
1 Pair
No. 17
109
38
54
7 Day(s) or more
-

Part Number : 11610-5-17
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 17
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 65%, Wool 30%, Rayon 5%
  • Color Details
    Pink x Lamé Check
  • Bust(cm)
    109
  • Shoulder Length(cm)
    38
  • Dress length(cm)
    54
  • Features
    The silver edges of the large glossy buttons are gorgeous.
  • Mass(g)
    300
1 Pair
No. 19
115
39
55
7 Day(s) or more
-

Part Number : 11610-5-19
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 19
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 65%, Wool 30%, Rayon 5%
  • Color Details
    Pink x Lamé Check
  • Bust(cm)
    115
  • Shoulder Length(cm)
    39
  • Dress length(cm)
    55
  • Features
    The silver edges of the large glossy buttons are gorgeous.
  • Mass(g)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)