Best 11455

Best 11455

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Imparts an attractive silhouette and an attention to detail. The checkered area adds brilliance to an already sophisticated and chic image.

[Features]
· The tweed-like check creates a gentle and feminine impression.
· The rough fluffy texture imparts a rich elegant image.
· The details of elements such as the buttons, collar, pockets provide a classical look.
· 2-way pocket: a striking flap pocket with a cross-stitch checkered pattern.
· Tuck the flaps inside for an elegant adult-like impression.
· Back belt with buckle: the back belt looks like a ribbon and gives a stylish look from the rear.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • No. 5
  • No. 7
  • No. 9
  • No. 11
  • No. 13
  • No. 15
  • No. 17
  • No. 19
  • Clear
Bust(cm)

Refine by

  • 81
  • 85
  • 89
  • 93
  • 97
  • 102
  • 108
  • 114
  • Clear
Shoulder Length(cm)

Refine by

  • 31
  • 32
  • 33
  • 34
  • 35
  • 36
  • 37
  • 38
  • Clear
Dress length(cm)

Refine by

  • 48
  • 49
  • 50
  • 51
  • 52
  • 53
  • 54
  • 55
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
No. 5
81
31
48
6 Day(s) or more
-

Part Number : 11455-2-5
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 5
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    81
  • Shoulder Length(cm)
    31
  • Dress length(cm)
    48
  • Mass(g)
    300
1 Pair
No. 7
85
32
49
6 Day(s) or more
-

Part Number : 11455-2-7
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 7
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    85
  • Shoulder Length(cm)
    32
  • Dress length(cm)
    49
  • Mass(g)
    300
1 Pair
No. 9
89
33
50
6 Day(s) or more
-

Part Number : 11455-2-9
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 9
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    89
  • Shoulder Length(cm)
    33
  • Dress length(cm)
    50
  • Mass(g)
    300
1 Pair
No. 11
93
34
51
6 Day(s) or more
-

Part Number : 11455-2-11
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 11
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    93
  • Shoulder Length(cm)
    34
  • Dress length(cm)
    51
  • Mass(g)
    300
1 Pair
No. 13
97
35
52
6 Day(s) or more
-

Part Number : 11455-2-13
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 13
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    97
  • Shoulder Length(cm)
    35
  • Dress length(cm)
    52
  • Mass(g)
    300
1 Pair
No. 15
102
36
53
6 Day(s) or more
-

Part Number : 11455-2-15
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 15
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    102
  • Shoulder Length(cm)
    36
  • Dress length(cm)
    53
  • Mass(g)
    300
1 Pair
No. 17
108
37
54
6 Day(s) or more
-

Part Number : 11455-2-17
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 17
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    108
  • Shoulder Length(cm)
    37
  • Dress length(cm)
    54
  • Mass(g)
    300
1 Pair
No. 19
114
38
55
6 Day(s) or more
-

Part Number : 11455-2-19
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 19
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    114
  • Shoulder Length(cm)
    38
  • Dress length(cm)
    55
  • Mass(g)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)