• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Best 11415

Best 11415

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Casual tweed is used to accent the breast and pockets. A cheerful and smart vest that makes a favorable impression.

[Features]
· A product series that delivers both a chic look with a brilliant style that goes well with anything.
· Coloring on collar: the coloring brings out the design on the collar, giving a neat and tidy appearance that conveys a feeling of trustworthiness.
· Comes with cute ribbon: The back belt has a patterned and colored ribbon design that gives an attractive appearance, even from behind.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • No. 5
  • No. 7
  • No. 9
  • No. 11
  • No. 13
  • No. 15
  • No. 17
  • No. 19
  • Clear
Bust(cm)

Refine by

  • 82
  • 86
  • 90
  • 94
  • 98
  • 103
  • 109
  • 115
  • Clear
Shoulder Length(cm)

Refine by

  • 32
  • 33
  • 34
  • 35
  • 36
  • 37
  • 38
  • 39
  • Clear
Dress length(cm)

Refine by

  • 48
  • 49
  • 50
  • 51
  • 52
  • 53
  • 54
  • 55
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
No. 5
82
32
48
7 Day(s) or more
-

Part Number : 11415-2-5
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 5
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    82
  • Shoulder Length(cm)
    32
  • Dress length(cm)
    48
  • Mass(g)
    300
1 Pair
No. 7
86
33
49
7 Day(s) or more
-

Part Number : 11415-2-7
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 7
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    86
  • Shoulder Length(cm)
    33
  • Dress length(cm)
    49
  • Mass(g)
    300
1 Pair
No. 9
90
34
50
7 Day(s) or more
-

Part Number : 11415-2-9
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 9
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    90
  • Shoulder Length(cm)
    34
  • Dress length(cm)
    50
  • Mass(g)
    300
1 Pair
No. 11
94
35
51
7 Day(s) or more
-

Part Number : 11415-2-11
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 11
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    94
  • Shoulder Length(cm)
    35
  • Dress length(cm)
    51
  • Mass(g)
    300
1 Pair
No. 13
98
36
52
7 Day(s) or more
-

Part Number : 11415-2-13
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 13
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    98
  • Shoulder Length(cm)
    36
  • Dress length(cm)
    52
  • Mass(g)
    300
1 Pair
No. 15
103
37
53
7 Day(s) or more
-

Part Number : 11415-2-15
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 15
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    103
  • Shoulder Length(cm)
    37
  • Dress length(cm)
    53
  • Mass(g)
    300
1 Pair
No. 17
109
38
54
7 Day(s) or more
-

Part Number : 11415-2-17
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 17
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    109
  • Shoulder Length(cm)
    38
  • Dress length(cm)
    54
  • Mass(g)
    300
1 Pair
No. 19
115
39
55
7 Day(s) or more
-

Part Number : 11415-2-19
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Vest
  • Color (Group)
    Black
  • Season
    Year Round
  • Size
    No. 19
  • Home Cleaning
    Allowed
  • Sleeve shape
    Sleeveless
  • Main Raw Material
    Polyester 100%
  • Color Details
    Black
  • Bust(cm)
    115
  • Shoulder Length(cm)
    39
  • Dress length(cm)
    55
  • Mass(g)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)