(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Boots Simon Light Series SL22-BL Black, Blue

Safety Boots Simon Light Series SL22-BL Black, Blue

Standard Unit Price:
SGD 268.66-
Days to Ship :
8 Day(s)

Outstanding grip power.
[Features]
・High cut that firmly supports the ankle.
・Uses SX high-performance resin that does not hydrolyze in the midsole.
・Uses interior materials that are deodorizing and antibacterial.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Midsole
    SX functional resin
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Improved slip resistance with new 3 layered bottom structure. Safety shoes by Simon got great admiration by users from various fields. Performance has gone even higher with proven safety. The "independent suspension technique" which maximizes the installation area and unique bottom design exerts outstanding grip even on all kinds of uneven surfaces and smooth surfaces, ensuring high safety.
  • Quantity
    1 Pair
Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24.5
  • 25
  • 25.5
  • 27
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24.5
8 Day(s)
SGD 268.66

Part Number : SL22-BK-BV-24.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 268.66
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Midsole
    SX functional resin
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Improved slip resistance with new 3 layered bottom structure. Safety shoes by Simon got great admiration by users from various fields. Performance has gone even higher with proven safety. The "independent suspension technique" which maximizes the installation area and unique bottom design exerts outstanding grip even on all kinds of uneven surfaces and smooth surfaces, ensuring high safety.
1 Pair
25
8 Day(s)
SGD 268.80

Part Number : SL22-BK-BV-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 268.80
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Midsole
    SX functional resin
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Improved slip resistance with new 3 layered bottom structure. Safety shoes by Simon got great admiration by users from various fields. Performance has gone even higher with proven safety. The "independent suspension technique" which maximizes the installation area and unique bottom design exerts outstanding grip even on all kinds of uneven surfaces and smooth surfaces, ensuring high safety.
1 Pair
25.5
8 Day(s)
SGD 268.94

Part Number : SL22-BK-BV-25.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 268.94
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Midsole
    SX functional resin
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Improved slip resistance with new 3 layered bottom structure. Safety shoes by Simon got great admiration by users from various fields. Performance has gone even higher with proven safety. The "independent suspension technique" which maximizes the installation area and unique bottom design exerts outstanding grip even on all kinds of uneven surfaces and smooth surfaces, ensuring high safety.
1 Pair
27
8 Day(s)
SGD 269.34

Part Number : SL22-BK-BV-27
Days to Ship 8 Day(s)
Standard Unit Price SGD 269.34
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Midsole
    SX functional resin
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Improved slip resistance with new 3 layered bottom structure. Safety shoes by Simon got great admiration by users from various fields. Performance has gone even higher with proven safety. The "independent suspension technique" which maximizes the installation area and unique bottom design exerts outstanding grip even on all kinds of uneven surfaces and smooth surfaces, ensuring high safety.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)