(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Electrostatic safety shoes short boots ECO44 black

Electrostatic safety shoes short boots ECO44 black

Standard Unit Price:
SGD 164.39
Days to Ship :
11 Day(s)

Environmentally-friendly safety shoes with chrome-free leather upper and ACM resin toe caps etc. to allow safe incineration after use.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Antistatic shoes
  • Instep cover type
    Without laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E approved JIS T 8103 ED-P/C3/Leather/SEF Equivalent
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather - Chrome Free Leather
  • Quantity
    1 Pair
Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
11 Day(s)
SGD 164.39

Part Number : ECO44BK-27
Days to Ship 11 Day(s)
Standard Unit Price SGD 164.39
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E approved JIS T 8103 ED-P/C3/Leather/SEF Equivalent
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather - Chrome Free Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)