(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Safety Shoes 7500 Series 751 Antistatic Black Shoes

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Shoes 7500 Series 751 Antistatic Black Shoes

Standard Unit Price:
SGD 126.63-
Days to Ship :
8 Day(s) or more

[Features]
· Remove electrostatic charge by enabling any charges built up on the body to flow to earth whenever the soles contact the ground.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)
  • Quantity
    1 Pair
Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 27.5
  • 28
  • 29
  • 30
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
23.5
8 Day(s)
SGD 128.03

Part Number : 7511BK-S-23.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 128.03
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)
1 Pair
24
8 Day(s)
SGD 128.14

Part Number : 7511BK-S-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 128.14
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)
1 Pair
24.5
8 Day(s)
SGD 128.25

Part Number : 7511BK-S-24.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 128.25
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)
1 Pair
25
8 Day(s)
SGD 128.35

Part Number : 7511BK-S-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 128.35
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)
1 Pair
25.5
8 Day(s)
SGD 128.46

Part Number : 7511BK-S-25.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 128.46
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)
1 Pair
26
8 Day(s)
SGD 128.56

Part Number : 7511BK-S-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 128.56
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)
1 Pair
26.5
8 Day(s)
SGD 128.67

Part Number : 7511BK-S-26.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 128.67
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)
1 Pair
27
8 Day(s)
SGD 128.78

Part Number : 7511BK-S-27
Days to Ship 8 Day(s)
Standard Unit Price SGD 128.78
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)
1 Pair
27.5
8 Day(s)
SGD 126.63

Part Number : 7511BK-S-27.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 126.63
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)
1 Pair
28
8 Day(s)
SGD 128.99

Part Number : 7511BK-S-28
Days to Ship 8 Day(s)
Standard Unit Price SGD 128.99
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)
1 Pair
29
13 Day(s)
SGD 130.40

Part Number : 7511BK-S-29
Days to Ship 13 Day(s)
Standard Unit Price SGD 130.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)
1 Pair
30
12 Day(s)
SGD 130.70

Part Number : 7511BK-S-30
Days to Ship 12 Day(s)
Standard Unit Price SGD 130.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    30
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)