Mega New Baby Chuck

Mega New Baby Chuck

[Features]
· Introducing a straight shank series for the MEGA New Baby Chuck.
· Handles interference prevention flexibly.

Part Number

Configured Part Number is shown.

Part Number
ST20-MEGA6N-100
ST20-MEGA6N-150
ST20-MEGA6N-250
ST20-MEGA8N-250
ST20-MEGA10N-100
ST20-MEGA10N-150
ST20-MEGA10N-250
ST25-MEGA6N-150
ST25-MEGA8N-150
ST25-MEGA8N-200
ST25-MEGA10N-200
ST32-MEGA6N-150
ST32-MEGA8N-150
ST32-MEGA10N-150
ST32-MEGA10N-200
ST32-MEGA13N-150
ST32-MEGA13N-200
ST32-MEGA13N-300
ST32-MEGA16N-150
ST32-MEGA16N-200
ST32-MEGA16N-300
ST32-MEGA20N-150
ST32-MEGA20N-200
ST32-MEGA20N-300
Part NumberVolume DiscountDays to ShipRetainable blade diameter
(mm)
φD1
(mm)
L
(mm)
Compatible Nut Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
Shank Diameter / Shank No. Mass
(g)
Features φD2
(mm)
Quote 0.25~ 620100MGON 623~43766ST20200It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.20
Quote 0.25~ 620150MGON 623~431266ST20300It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.20
Quote 0.25~ 620250MGON 623~432266ST20500It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.20
Quote 0.5 ~ 825250MGON 826~452158ST20600It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.20
Quote 1.5 ~1030100MGON1038~486010ST20300It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.20
Quote 1.5 ~1030150MGON1038~4811010ST20400It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.20
Quote 1.5 ~1030250MGON1038~4821010ST20600It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.20
Quote 0.25~ 620150MGON 623~431166ST25500It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.25
Quote 0.5 ~ 825150MGON 826~451238ST25500It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.25
Quote 0.5 ~ 825200MGON 826~451738ST25700It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.25
Quote 1.5 ~1030200MGON1038~4817310ST25700It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.25
Quote 0.25~ 620150MGON 623~431136ST32800It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.32
Quote 0.5 ~ 825150MGON 826~451118ST32900It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.32
Quote 1.5 ~1030150MGON1038~4812310ST32800It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.32
Quote 1.5 ~1030200MGON1038~4817310ST321100It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.32
Quote 2.5 ~1335150MGON1344~6312013ST32900It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.32
Quote 2.5 ~1335200MGON1344~6317013ST321100It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.32
Quote 2.5 ~1335300MGON1344~6327013ST321600It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.32
Quote 2.5 ~1642150MGN 1648~6811016ST321000It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.32
Quote 2.5 ~1642200MGN 1648~6816016ST321200It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.32
Quote 2.5 ~1642300MGN 1648~6826016ST321700It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.32
Quote 2.5 ~2046150MGN 2051~6810520ST321000It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.32
Quote 2.5 ~2046200MGN 2051~6815520ST321300It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.32
Quote 2.5 ~2046300MGN 2051~6825520ST321900It is a new type straight shank combined with a Mega Double Power Chuck, which works flexibly as a countermeasure against interference.32

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Coolant System Center Through (Blade Through)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)