• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Leather Gloves - Ranger

Leather Gloves - Ranger

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Supple cowhide is used to respond well to the demands of professional work

[Features]
· Materials: cowhide
· Case contents: 240 pairs

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
3 Day(s) or more
-

Part Number : 319-L
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • Leather Gloves Type
    Smooth Leather
  • Size
    L
  • Material Quality
    Cowhide Leather
1 Pair
LL
3 Day(s) or more
-

Part Number : 319-LL
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • Leather Gloves Type
    Smooth Leather
  • Size
    LL
  • Material Quality
    Cowhide Leather
1 Pair
M
3 Day(s) or more
-

Part Number : 319-M
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • Leather Gloves Type
    Smooth Leather
  • Size
    M
  • Material Quality
    Cowhide Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)