(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Parts Storage Case Black Cow Leather / Tanned Cow Leather

Parts Storage Case Black Cow Leather / Tanned Cow Leather

Standard Unit Price:
SGD 18.20-
Days to Ship :
10 Day(s)

[Features]
A part case that can accommodate a belt with a width of 60 mm and is made of cow black split leather and tanned cowhide leather.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Features 1
    Belt Supported Width 60 mm
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Height: 110 x width: 95 x depth: 30
  • Height 120 x Width 110 x Depth 30
  • Height 170 x Width 105 x Depth 50
  • Clear
Material

Refine by

  • Black Cow Split Leather
  • Tanned Leather
  • Clear
Specification 1

Refine by

  • Patterned
  • With Pen Cutter Inserter
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Height 120 x Width 110 x Depth 30
Black Cow Split Leather
Patterned
10 Day(s)
SGD 20.80

Part Number : PC-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 20.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Size(mm)
    Height 120 x Width 110 x Depth 30
  • Material
    Black Cow Split Leather
  • Specification 1
    Patterned
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Height: 110 x width: 95 x depth: 30
Black Cow Split Leather
Patterned
10 Day(s)
SGD 18.20

Part Number : PC-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 18.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Size(mm)
    Height: 110 x width: 95 x depth: 30
  • Material
    Black Cow Split Leather
  • Specification 1
    Patterned
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Height 120 x Width 110 x Depth 30
Tanned Leather
Patterned
10 Day(s)
SGD 26.60

Part Number : PC-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Size(mm)
    Height 120 x Width 110 x Depth 30
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Height: 110 x width: 95 x depth: 30
Tanned Leather
Patterned
10 Day(s)
SGD 24.80

Part Number : PC-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 24.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Size(mm)
    Height: 110 x width: 95 x depth: 30
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Height 170 x Width 105 x Depth 50
Black Cow Split Leather
With Pen Cutter Inserter
10 Day(s)
SGD 30.40

Part Number : PC-09
Days to Ship 10 Day(s)
Standard Unit Price SGD 30.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Size(mm)
    Height 170 x Width 105 x Depth 50
  • Material
    Black Cow Split Leather
  • Specification 1
    With Pen Cutter Inserter
  • Features 1
    Belt Supported Width 60 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)