(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Black Split Leather Ratchet Holder

Black Split Leather Ratchet Holder

Standard Unit Price:
SGD 12.50-
Days to Ship :
10 Day(s)

Black split leather ratchet holder.
[Features]
· Work tool case designed for professionals.
· Designed for the shape of work tools, with the shape and materials demanded by professionals.
[Applications]
· Holds ratchets and other tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Material
    Black Cow Split Leather
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Total Length 285 x Width 60
  • Total Length 310 x Width 60
  • Clear
Specification 1

Refine by

  • Neck length
  • Patterned
  • Clear
Specification 2

Refine by

  • Includes Can
  • With Hinge
  • Clear
Specification 3

Refine by

  • Double Seam
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Total Length 310 x Width 60
Neck length
Includes Can
-
10 Day(s)
SGD 12.50

Part Number : CE-15
Days to Ship 10 Day(s)
Standard Unit Price SGD 12.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 310 x Width 60
  • Material
    Black Cow Split Leather
  • Specification 1
    Neck length
  • Specification 2
    Includes Can
  • Specification 3
    -
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 285 x Width 60
Patterned
With Hinge
Double Seam
10 Day(s)
SGD 15.50

Part Number : CE-35C
Days to Ship 10 Day(s)
Standard Unit Price SGD 15.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 285 x Width 60
  • Material
    Black Cow Split Leather
  • Specification 1
    Patterned
  • Specification 2
    With Hinge
  • Specification 3
    Double Seam
  • Features 1
    Belt Supported Width 50 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)