(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Case Leather, Hammer Case

Case Leather, Hammer Case

Standard Unit Price:
SGD 17.10-
Days to Ship :
10 Day(s)

Hammer holder made from tanned leather.
[Features]
· This product was designed for maximum functionality and safety, to meet the needs of professionals.
· Embossed-type tanned leather specifications.
[Applications]
· Stores hammers and other tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    With Hinge
  • Specification 3
    Double Seam
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Total Length 220 x Width 75
  • Total Length 230 x Width 80
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Total Length 220 x Width 75
10 Day(s)
SGD 17.10

Part Number : CE-31C
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 220 x Width 75
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    With Hinge
  • Specification 3
    Double Seam
  • Features 1
    Belt Supported Width 50 mm
1 pc.
Total Length 230 x Width 80
10 Day(s)
SGD 26.50

Part Number : CE-32C
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 230 x Width 80
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    With Hinge
  • Specification 3
    Double Seam
  • Features 1
    Belt Supported Width 60 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)