(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bucket with Base Plate (waterproof)

Bucket with Base Plate (waterproof)

Standard Unit Price:
SGD 54.48-
Days to Ship :
10 Day(s) or more

This waterproof bucket is great for storing lawn and gardening supplies, as well as for fishing and leisure. 
[Features]
· Made with a plywood baseplate, and includes a carrying hook.
[Applications]
· Perfect for storing and transporting tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    No. 10 waterproof canvas, (handle) Hemp Rope
  • Specification 1
    Waterproof Machining
  • Specification 2
    Top Part P Wheel
  • Specification 3
    Bottom Veneer Board
  • Specification 4
    With Hook
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Φ200 / Total Length 250
  • Φ240 / Total Length 350
  • Φ270 / Total Length 350
  • Φ300 / Total Length 350
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Φ200 / Total Length 250
10 Day(s)
SGD 54.48

Part Number : KB-06-20-BBR
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.48
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ200 / Total Length 250
  • Material
    No. 10 waterproof canvas, (handle) Hemp Rope
  • Specification 1
    Waterproof Machining
  • Specification 2
    Top Part P Wheel
  • Specification 3
    Bottom Veneer Board
  • Specification 4
    With Hook
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
1 pc.
Φ240 / Total Length 350
11 Day(s)
SGD 67.08

Part Number : KB-06-24-BBR
Days to Ship 11 Day(s)
Standard Unit Price SGD 67.08
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ240 / Total Length 350
  • Material
    No. 10 waterproof canvas, (handle) Hemp Rope
  • Specification 1
    Waterproof Machining
  • Specification 2
    Top Part P Wheel
  • Specification 3
    Bottom Veneer Board
  • Specification 4
    With Hook
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
1 pc.
Φ270 / Total Length 350
11 Day(s)
SGD 72.06

Part Number : KB-06-27-BBR
Days to Ship 11 Day(s)
Standard Unit Price SGD 72.06
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ270 / Total Length 350
  • Material
    No. 10 waterproof canvas, (handle) Hemp Rope
  • Specification 1
    Waterproof Machining
  • Specification 2
    Top Part P Wheel
  • Specification 3
    Bottom Veneer Board
  • Specification 4
    With Hook
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
1 pc.
Φ300 / Total Length 350
10 Day(s)
SGD 80.57

Part Number : KB-06-30-BBR
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.57
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ300 / Total Length 350
  • Material
    No. 10 waterproof canvas, (handle) Hemp Rope
  • Specification 1
    Waterproof Machining
  • Specification 2
    Top Part P Wheel
  • Specification 3
    Bottom Veneer Board
  • Specification 4
    With Hook
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)