(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Bucket with Base Plate

Bucket with Base Plate

Standard Unit Price:
SGD 54.93-
Days to Ship :
11 Day(s)

This bucket is great for storing lawn and gardening supplies, as well as for fishing and leisure. 
[Features]
· Made with a plywood baseplate, and includes a carrying hook.
[Applications]
· Perfect for storing and transporting tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    No. 9 Canvas (handle) PP Tape
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom Veneer Board
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 200φ overall length 230
  • Φ240 / Total Length 240
  • Φ270 / Total Length 300
  • Φ300 / Total Length 300
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
200φ overall length 230
11 Day(s)
SGD 54.93

Part Number : KB-05-20-N
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.93
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    200φ overall length 230
  • Material
    No. 9 Canvas (handle) PP Tape
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom Veneer Board
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
1 pc.
Φ240 / Total Length 240
11 Day(s)
SGD 67.08

Part Number : KB-05-24-N
Days to Ship 11 Day(s)
Standard Unit Price SGD 67.08
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ240 / Total Length 240
  • Material
    No. 9 Canvas (handle) PP Tape
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom Veneer Board
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
1 pc.
Φ270 / Total Length 300
11 Day(s)
SGD 72.06

Part Number : KB-05-27-N
Days to Ship 11 Day(s)
Standard Unit Price SGD 72.06
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ270 / Total Length 300
  • Material
    No. 9 Canvas (handle) PP Tape
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom Veneer Board
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
1 pc.
Φ300 / Total Length 300
11 Day(s)
SGD 80.57

Part Number : KB-05-30-N
Days to Ship 11 Day(s)
Standard Unit Price SGD 80.57
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ300 / Total Length 300
  • Material
    No. 9 Canvas (handle) PP Tape
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom Veneer Board
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)