(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pro Docking Bucket (Electricwork Bucket Attachment)

Pro Docking Bucket (Electricwork Bucket Attachment)

Standard Unit Price:
SGD 117.64
Days to Ship :
11 Day(s)

Electrician's bucket with tool holder attachment. Pro docking bucket.
[Features]
· Plenty of storage capacity with 6 external pockets.
[Applications]
· Perfect bucket for holding electrician's tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 300 x Width 350 x Gusset Width 240
  • Color
    Navy, (Belt Color) Yellow
  • Material
    No. 10 waterproof canvas, (handle) PP Tape
  • Specification 1
    Waterproof Machining
  • Specification 2
    Upper Iron Ring
  • Specification 3
    Bottom Veneer Board
  • Weight(g)
    With attachment
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
  • Features 2
    With six external pockets and sufficient storage capacity
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 117.64

Part Number : KBD-01-BNB-Y
Days to Ship 11 Day(s)
Standard Unit Price SGD 117.64
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Total Length 300 x Width 350 x Gusset Width 240
  • Color
    Navy, (Belt Color) Yellow
  • Material
    No. 10 waterproof canvas, (handle) PP Tape
  • Specification 1
    Waterproof Machining
  • Specification 2
    Upper Iron Ring
  • Specification 3
    Bottom Veneer Board
  • Weight(g)
    With attachment
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
  • Features 2
    With six external pockets and sufficient storage capacity

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)