(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Armalot Bucket (dual rubber tube use)

Armalot Bucket (dual rubber tube use)

Standard Unit Price:
SGD 122.90
Days to Ship :
10 Day(s)

Bottom is cross-reinforced to hold long tools.
[Features]
· Tool bag with cross-reinforced bottom, and top and bottom P-wheel specifications.
· Perfect for storing large tools, work tools, electric tools, etc.
· Great for storing lawn and gardening supplies, as well as for fishing and leisure.
[Applications]
· Perfect for storing arm rods and long items.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ240 / Total Length 1000
  • Material
    No. 6 waterproof canvas, (handle) Hemp Rope
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom P Ring
  • Specification 3
    Bottom Cross Reinforcement
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 122.90

Part Number : KB-03-24-W
Days to Ship 10 Day(s)
Standard Unit Price SGD 122.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ240 / Total Length 1000
  • Material
    No. 6 waterproof canvas, (handle) Hemp Rope
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom P Ring
  • Specification 3
    Bottom Cross Reinforcement
  • Features 1
    As it is a sewn product, it cannot be used when there is accumulated water.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)