(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Electrician's Bucket

Electrician's Bucket

Standard Unit Price:
SGD 53.60-
Days to Ship :
18 Day(s) or more

This high quality electrician's bucket can be used for a range of different jobs.
[Features]
· Perfect for storing large tools, work tools, electric tools, etc. Also convenient for storing lawn and gardening supplies, as well as for fishing and leisure.
· Top and bottom section P-wheel specifications.
[Applications]
· Perfect for storing and transporting tools.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    No. 6 Canvas (handle) Hemp Rope
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom P Ring
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 200φ overall length 230
  • Φ240 / Total Length 240
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
200φ overall length 230
19 Day(s)
SGD 53.60

Part Number : KB-01-20-W
Days to Ship 19 Day(s)
Standard Unit Price SGD 53.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    200φ overall length 230
  • Material
    No. 6 Canvas (handle) Hemp Rope
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom P Ring
1 pc.
Φ240 / Total Length 240
18 Day(s)
SGD 60.05

Part Number : KB-01-24-W
Days to Ship 18 Day(s)
Standard Unit Price SGD 60.05
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Φ240 / Total Length 240
  • Material
    No. 6 Canvas (handle) Hemp Rope
  • Specification 1
    Top Part P Wheel
  • Specification 2
    Bottom P Ring

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)