(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Temporary Frame Nail Bag (With Ink Pot Holder) 'Hard Lab' Series

Temporary Frame Nail Bag (With Ink Pot Holder) 'Hard Lab' Series

Standard Unit Price:
SGD 53.37
Days to Ship :
10 Day(s)

Semi-stiff frame nail bag with ink-pot holder, made from lightweight, long-lasting and fade-resistant artificial suede and nylon material.
[Features]
· Easily holds the right number of tools for any job.
· Metal fittings made with stainless steel for strong resistance to rust.
[Applications]
· Perfect for holding construction tools and nails.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 330 x Width 240 x Depth 70
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With Swing Pocket
  • Specification 2
    With a back slit
  • Specification 3
    With Ink Bottle
  • Features 1
    Belt Loop Reinforcement
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Navy Blue
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
10 Day(s)
SGD 53.37

Part Number : HL-306B
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.37
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 330 x Width 240 x Depth 70
  • Color
    Black
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With Swing Pocket
  • Specification 2
    With a back slit
  • Specification 3
    With Ink Bottle
  • Features 1
    Belt Loop Reinforcement
1 pc.
Navy Blue
10 Day(s)
SGD 53.37

Part Number : HL-306N
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.37
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 330 x Width 240 x Depth 70
  • Color
    Navy Blue
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With Swing Pocket
  • Specification 2
    With a back slit
  • Specification 3
    With Ink Bottle
  • Features 1
    Belt Loop Reinforcement
1 pc.
White
10 Day(s)
SGD 53.37

Part Number : HL-306W
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.37
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Size(mm)
    Height 330 x Width 240 x Depth 70
  • Color
    White
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Specification 1
    With Swing Pocket
  • Specification 2
    With a back slit
  • Specification 3
    With Ink Bottle
  • Features 1
    Belt Loop Reinforcement

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)