(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Support belt DX (One-Touch Belt)

Support belt DX (One-Touch Belt)

Standard Unit Price:
SGD 83.30-
Days to Ship :
10 Day(s) or more

Ergonomic auxiliary belt with one-touch belt to protect against lower back pain.
[Features]
· Breathable W Raschel fabric.
· Special anti-slip rubber material.
· New material with antimicrobial and deodorant effect. Antibacterial material reduces odors from sweat, etc.
· With 4 D-rings.
[Applications]
· A work belt that reduces load on the waist when working with a waist bag attached.

Basic Specifications

  • Product Model
    Work Belt
  • Size(mm)
    (Belt) Length 1,130 x Width 48 (Waist Guard) Length 700 x Width 130
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • White
  • Black
  • Red
  • Blue
  • Yellow
  • Green
  • Gray
  • Navy Blue
  • Clear
Color

Refine by

  • Brown
  • Olive Drab
  • Violet
  • Wine
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
-
18 Day(s)
SGD 110.16

Part Number : SNB-200-DX-BK
Days to Ship 18 Day(s)
Standard Unit Price SGD 110.16
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Black
  • Size(mm)
    (Belt) Length 1,130 x Width 48 (Waist Guard) Length 700 x Width 130
  • Color
    -
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
1 pc.
-
Brown
11 Day(s)
SGD 110.16

Part Number : SNB-200-DX-BR
Days to Ship 11 Day(s)
Standard Unit Price SGD 110.16
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    -
  • Size(mm)
    (Belt) Length 1,130 x Width 48 (Waist Guard) Length 700 x Width 130
  • Color
    Brown
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
1 pc.
Blue
-
19 Day(s)
SGD 110.16

Part Number : SNB-200-DX-BU
Days to Ship 19 Day(s)
Standard Unit Price SGD 110.16
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Blue
  • Size(mm)
    (Belt) Length 1,130 x Width 48 (Waist Guard) Length 700 x Width 130
  • Color
    -
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
1 pc.
Green
-
11 Day(s)
SGD 110.16

Part Number : SNB-200-DX-G
Days to Ship 11 Day(s)
Standard Unit Price SGD 110.16
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Green
  • Size(mm)
    (Belt) Length 1,130 x Width 48 (Waist Guard) Length 700 x Width 130
  • Color
    -
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
1 pc.
Gray
-
11 Day(s)
SGD 110.16

Part Number : SNB-200-DX-GR
Days to Ship 11 Day(s)
Standard Unit Price SGD 110.16
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Gray
  • Size(mm)
    (Belt) Length 1,130 x Width 48 (Waist Guard) Length 700 x Width 130
  • Color
    -
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
1 pc.
Navy Blue
-
11 Day(s)
SGD 110.16

Part Number : SNB-200-DX-NB
Days to Ship 11 Day(s)
Standard Unit Price SGD 110.16
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Navy Blue
  • Size(mm)
    (Belt) Length 1,130 x Width 48 (Waist Guard) Length 700 x Width 130
  • Color
    -
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
1 pc.
-
Olive Drab
11 Day(s)
SGD 110.16

Part Number : SNB-200-DX-OD
Days to Ship 11 Day(s)
Standard Unit Price SGD 110.16
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    -
  • Size(mm)
    (Belt) Length 1,130 x Width 48 (Waist Guard) Length 700 x Width 130
  • Color
    Olive Drab
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
1 pc.
Red
-
11 Day(s)
SGD 110.16

Part Number : SNB-200-DX-R
Days to Ship 11 Day(s)
Standard Unit Price SGD 110.16
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Red
  • Size(mm)
    (Belt) Length 1,130 x Width 48 (Waist Guard) Length 700 x Width 130
  • Color
    -
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
1 pc.
-
Violet
11 Day(s)
SGD 110.16

Part Number : SNB-200-DX-V
Days to Ship 11 Day(s)
Standard Unit Price SGD 110.16
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    -
  • Size(mm)
    (Belt) Length 1,130 x Width 48 (Waist Guard) Length 700 x Width 130
  • Color
    Violet
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
1 pc.
White
-
10 Day(s)
SGD 83.30

Part Number : SNB-200-DX-W
Days to Ship 10 Day(s)
Standard Unit Price SGD 83.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    White
  • Size(mm)
    (Belt) Length 1,130 x Width 48 (Waist Guard) Length 700 x Width 130
  • Color
    -
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
1 pc.
-
Wine
11 Day(s)
SGD 110.16

Part Number : SNB-200-DX-WR
Days to Ship 11 Day(s)
Standard Unit Price SGD 110.16
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    -
  • Size(mm)
    (Belt) Length 1,130 x Width 48 (Waist Guard) Length 700 x Width 130
  • Color
    Wine
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam
1 pc.
Yellow
-
11 Day(s)
SGD 110.16

Part Number : SNB-200-DX-Y
Days to Ship 11 Day(s)
Standard Unit Price SGD 110.16
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Yellow
  • Size(mm)
    (Belt) Length 1,130 x Width 48 (Waist Guard) Length 700 x Width 130
  • Color
    -
  • Material Quality
    Polypropylene, Nylon, High Density Urethane Foam

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)