(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PP Slide Belt

Click this image to zoom it.

Move the mouse over the image to zoom

PP Slide Belt

Standard Unit Price:
SGD 24.89
Days to Ship :
11 Day(s)

PP slide belt securely fixed with a slide buckle.
[Features]
· This colorful work belt creates an individual look.
· Easy to use.
· Strong.
· A work belt for workmen, featuring colorful designs.
[Applications]
· Used as a belt for hanging a waist bag on the waist.

Basic Specifications

  • Product Model
    Work Belt
  • Size(mm)
    Length 1,300 x Width 48
  • Material Quality
    Polypropylene
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Blue
  • Yellow
  • Navy Blue
  • Clear
Color

Refine by

  • National Defense
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
-
11 Day(s)
SGD 24.89

Part Number : PBS-50-BK
Days to Ship 11 Day(s)
Standard Unit Price SGD 24.89
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Black
  • Size(mm)
    Length 1,300 x Width 48
  • Color
    -
  • Material Quality
    Polypropylene
1 pc.
Blue
-
11 Day(s)
SGD 24.89

Part Number : PBS-50-BU
Days to Ship 11 Day(s)
Standard Unit Price SGD 24.89
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Blue
  • Size(mm)
    Length 1,300 x Width 48
  • Color
    -
  • Material Quality
    Polypropylene
1 pc.
Navy Blue
-
11 Day(s)
SGD 24.89

Part Number : PBS-50-N
Days to Ship 11 Day(s)
Standard Unit Price SGD 24.89
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Navy Blue
  • Size(mm)
    Length 1,300 x Width 48
  • Color
    -
  • Material Quality
    Polypropylene
1 pc.
-
National Defense
11 Day(s)
SGD 24.89

Part Number : PBS-50-OD
Days to Ship 11 Day(s)
Standard Unit Price SGD 24.89
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    -
  • Size(mm)
    Length 1,300 x Width 48
  • Color
    National Defense
  • Material Quality
    Polypropylene
1 pc.
Yellow
-
11 Day(s)
SGD 24.89

Part Number : PBS-50-Y
Days to Ship 11 Day(s)
Standard Unit Price SGD 24.89
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Yellow
  • Size(mm)
    Length 1,300 x Width 48
  • Color
    -
  • Material Quality
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)