(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Heavy Duty Chest Belt with Slide Buckle Belt

Click this image to zoom it.

Move the mouse over the image to zoom

Heavy Duty Chest Belt with Slide Buckle Belt

Standard Unit Price:
SGD 77.70
Days to Ship :
10 Day(s)

Ergonomic strong waist belt with auxiliary slide buckle belt to protect against lower back pain.
[Features]
· Felt is used for cushioning. Soft cushioning protects the waist.
[Applications]
· Reduces load on the waist when working with a waist bag attached.

Basic Specifications

  • Product Model
    Work Belt
  • Size(mm)
    (Belt) Length 1,260 x Width 48 (Waist Guard) Length 670 x Width 90
  • Material Quality
    Nylon
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Clear
Color

Refine by

  • Olive Drab
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
-
10 Day(s)
SGD 77.70

Part Number : NB-710-BU
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.70
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Blue
  • Size(mm)
    (Belt) Length 1,260 x Width 48 (Waist Guard) Length 670 x Width 90
  • Color
    -
  • Material Quality
    Nylon
1 pc.
-
Olive Drab
10 Day(s)
SGD 77.70

Part Number : NB-710-OD
Days to Ship 10 Day(s)
Standard Unit Price SGD 77.70
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    -
  • Size(mm)
    (Belt) Length 1,260 x Width 48 (Waist Guard) Length 670 x Width 90
  • Color
    Olive Drab
  • Material Quality
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)