(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Polypropylene Roller Buckle Belt

Click this image to zoom it.

Move the mouse over the image to zoom

Polypropylene Roller Buckle Belt

Standard Unit Price:
SGD 8.20-
Days to Ship :
10 Day(s)

A roller buckle belt made from lightweight, tough polypropylene.
[Features]
· Easy to wear.
· A work belt for workmen.
[Applications]
· Belt for holding trousers up.

Basic Specifications

  • Product Model
    Work Belt
  • Size(mm)
    Length 1,140 x Width 32
  • Material Quality
    Polypropylene
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Yellow
  • Gray
  • Navy Blue
  • Clear
Color

Refine by

  • National Defense
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
-
10 Day(s)
SGD 8.20

Part Number : PB-301
Days to Ship 10 Day(s)
Standard Unit Price SGD 8.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Navy Blue
  • Size(mm)
    Length 1,140 x Width 32
  • Color
    -
  • Material Quality
    Polypropylene
1 pc.
Blue
-
10 Day(s)
SGD 8.20

Part Number : PB-302
Days to Ship 10 Day(s)
Standard Unit Price SGD 8.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Blue
  • Size(mm)
    Length 1,140 x Width 32
  • Color
    -
  • Material Quality
    Polypropylene
1 pc.
Yellow
-
10 Day(s)
SGD 8.40

Part Number : PB-303
Days to Ship 10 Day(s)
Standard Unit Price SGD 8.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Yellow
  • Size(mm)
    Length 1,140 x Width 32
  • Color
    -
  • Material Quality
    Polypropylene
1 pc.
Gray
-
10 Day(s)
SGD 8.20

Part Number : PB-304
Days to Ship 10 Day(s)
Standard Unit Price SGD 8.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Gray
  • Size(mm)
    Length 1,140 x Width 32
  • Color
    -
  • Material Quality
    Polypropylene
1 pc.
-
National Defense
10 Day(s)
SGD 10.56

Part Number : PB-307
Days to Ship 10 Day(s)
Standard Unit Price SGD 10.56
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    -
  • Size(mm)
    Length 1,140 x Width 32
  • Color
    National Defense
  • Material Quality
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)