(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Kozuchi Cow Leather Foot Cover

Kozuchi Cow Leather Foot Cover

Standard Unit Price:
SGD 31.30
Days to Ship :
10 Day(s)

Cow split leather protects your feet from the heat and fire of welding, and the hook-and-loop tapes for easy putting on.

Basic Specifications

  • Product Type
    Foot cover
  • Detail Type
    For Welding
  • Material
    Cow Split Leather
  • Color
    White
  • Body / Option
    Main Body
  • Internal Capacity
    1 Pair

Catalog

Japanese Only

Part Number
Internal Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
10 Day(s)
SGD 31.30

Part Number : KG-474
Days to Ship 10 Day(s)
Standard Unit Price SGD 31.30
Quantity 1 Pair

Specificationtitle

  • Product Type
    Foot cover
  • Detail Type
    For Welding
  • Material
    Cow Split Leather
  • Color
    White
  • Body / Option
    Main Body

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)