Thick Touch Sensor (Current Supply System)

Thick Touch Sensor (Current Supply System)

[Features]
· With an overrun protection function.
[Applications]
· Detects position in NC milling cutters and machining centers.

Part Number

Configured Part Number is shown.

ES-20

Part Number
ES-20
Part NumberVolume DiscountDays to ShipMass
(g)
Features Use Power
3 Day(s) or more 350With an overrun protection function.Detects position in NC milling cutter and machining center.N Batteries (x 2) Included

Loading...

  1. 1

Basic Information

Product Classification Measuring Equipments Total Length(mm) 160 Shank Diameter(mm) 20
Tip Diameter(mm) 10 Shank length(mm) 77 Buzzer Available
Trusco Code 292-6440

Please check the type/dimensions/specifications of the part ES-20 in the Thick Touch Sensor (Current Supply System) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)