Reable Wiper【6-12 Pieces Per Package】

Reable Wiper

[Features]
· Made from 100% pure pulp, giving it 2 to 3 times the water absorbency of regular cotton based cloth.
· Includes perforations that allow you to cut off only the amount needed, helping improve cost performance.
· High-grade wipes that are produced and managed in Japan.
[Applications]
· For wiping up oil stains and water droplets
· Maintaining equipment and finishing products
· Cleaning kitchen appliances
· Polishing glass, lenses, etc.

Part Number

Configured Part Number is shown.

Part Number
M-275
S120
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize Standard Weight
(kg)
Features Amount Of Content

6 Pieces Per Package

5 Day(s) or more 21.5cm×275m1PLY9.7A 1-ply wiper that is easy to use. Convenient for wiping oil stains off your hands or wiping away water.1 Box (6 Rolls)

12 Pieces Per Package

5 Day(s) or more 21.5cm×120m1PLY8.5This is a compact type model number M-275.1 Box (2 Rolls)

Loading...

  1. 1

Basic Information

Product Model Paper Wiper Shape Roll Cloths New
Type Dry Material Natural Pulp Type With Perforation

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)