Optional Non-Slip Mat for Special 4-Wheel Carts

Optional Non-Slip Mat for Special 4-Wheel Carts

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· A non-slip mat (with double-sided tape).
· Cushioning effect protects the load.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Compatible Size(mm)

Refine by

  • Load Platform Effective Dimensions For 750 x 500
  • Load Platform Effective Dimensions For 900 x 600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Load Platform Effective Dimensions For 750 x 500
13 Day(s) or more
-

Part Number : STA-33DM
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • Compatible Size(mm)
    Load Platform Effective Dimensions For 750 x 500
  • Specifications
    Thickness: 5mm
  • Supplement
    It protects the load with its cushioning effect. With double-sided tape.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 pc.
Load Platform Effective Dimensions For 900 x 600
13 Day(s) or more
-

Part Number : STA-55DM
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Transportation cart
  • Main body: option
    Option
  • Compatible Size(mm)
    Load Platform Effective Dimensions For 900 x 600
  • Specifications
    Thickness: 5mm
  • Supplement
    It protects the load with its cushioning effect. With double-sided tape.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)